Airedale and Modine | Applied Thermal Innovation

 

Controls

Airedale Controls provides products, solutions and services for the automation and optimisation of Airedale air cooling and conditioning systems in various industries worldwide. Energy efficiency is core to every product developed, Airedale develop holistic intelligent solutions that communicate optimally  between indoor and outdoor products.

Utilising the very latest in technology to create innovative ideas, ensures that we deliver tailored, user-friendly building control solutions to government, hospitals, airports, universities, retail buildings, telecom, commercial and many other diverse global applications.

Information available on this site include:-

Airetronix products:

  • Intelligent Airetronix microprocessors are specially developed for use with Airedale chiller, close control and comfort products, offering powerful control, remote monitoring and alarm management. Linking the microprocessor with key components within the cooling system opens the door to sophisticated, modulating and self-optimising control.

Interconnectivity

  • The network-capable AireTronix controller can be integrated with a wide range of BMS protocols including the Internet via an internal Ethernet plug-in card. The plug-in serial cards have options to communicate with the following systems –
  • The following integration is also available:
    • BACnet
    • Fax
    • SMS
    • SNMP (Simple Network Management Protocol) – used for Ethernet TCP IP

Supervisory & Integration

PlantVisor

  • PlantVisor is an intelligent BMS software programme which links individual Airedale products and is managed by AireTronix controllers and located on one or more sites, into a single, proactive control platform. With the click of a button, information can be pulled back automatically and used for remote monitoring and control including 24/7 alarm indication, time scheduling and adjustment of temperature setpoints for increased energy efficiency.

pCOWeb

  • pCOWeb supervisory plug-in cards make communicating with an Airedale unit purely a matter of logging onto the office Internet/Intranet. Based on Ethernet TCP/IP secure technology and SNMP features, pCOWeb requires no proprietary cabling or monitoring software, little or no set-up on site and is pre-programmed with an IP address.

Energy Manager

  • Energy Manager is an intelligent energy metering system providing a vital insight into the energy consumption of a chiller or air conditioning system. Capable of sophisticated analysis, Energy Manager identifies key areas where potential energy savings can be made and operational costs significantly reduced. Using an intuitive set of analysis and reporting tools and user-friendly interface, Energy Manager can be installed in new or retrofit installations and can be analysed by the site BMS.

Systems & Solutions

Sequence Manager

  • Chiller Sequence Manager is a super-intelligent control system which integrates air or water cooled chillers into a single operating system pre-programmed to run as master/slave or run/standby. The master controller will ‘play’ the cooling system for best-fit, energy efficient solutions ensuring equal wear on compressors, fully utilising fresh air for free cooling and allowing remote or time zone set point adjustment across the sequence. It will react immediately to critical alarms and network failure.

Remote Electronic Expansion Valve

  • Easily applied in commercial, retail or leisure applications, the Remote Electronic Expansion Valve (REEV) brings the efficiency and control of electronic expansion valves to a split system, providing stable and accurate control of the refrigeration system superheat.

Airedale Controls - Additional Services

  • Software program design that will manage everything in the air conditioning system, fine-tuning it for energy efficiency
  • Remote Monitoring Centre – a tele-monitoring bureau service for customers with critical sites
  • After-Sales including chiller sequencing, network setup and integration
  • Live Demonstration Centre led by the programmers themselves