Airedale and Modine | Applied Thermal Innovation

 

Remote Electronic Expansion Valves

Easily applied in commercial, retail or leisure applications, the Remote Electronic Expansion Valve (REEV) brings the efficiency and control of electronic expansion valves to a split system, providing stable and accurate control of the refrigeration system superheat.

REEV enables Airedale’s versatile Ultima Compact Condensing Unit (UCCU) range to be matched with any manufacturer’s new or existing Air Handling Unit (AHU) in a 1-1 circuit match, regardless of size.

Installation is minimal as the REEV valve is simply installed close to the evaporator, with the compact and unobtrusive REEV control box mounted within 5 metres of the evaporator case.

Based on feedback from pressure and temperature probes installed at the evaporator outlet, the AireTronix microprocessor controller, located in the UCCU, generates the required sequence of operating steps to control the REEV valve motor.

Benefits

  • Improved efficiency up to 30%
  • Optimisation
  • Versatility for a greater selection tolerance
  • Remote intelligent configuration, providing ultra stable system operation
  • Reduced cost of installation

The equipment can be utilised for any system ranging between 38 - 274kW capacity at 5°C evaporating, 35°C condensing.

To apply the above products to an Airedale UCCU system or to learn more about REEV, contact Airedale on +44 (0)113 239 1000.

For more information on REEV and how it brings the energy efficiency, optimisation and control of electronic expansion valves to a split system, please click here.