Airedale and Modine | Applied Thermal Innovation

 

Supervisory and Integration

PlantVisor

PlantVisor is an intelligent BMS software programme which links individual Airedale products and is managed by AireTronix controllers and located on one or more sites, into a single, proactive control platform. With the click of a button, information can be pulled back automatically and used for remote monitoring and control including 24/7 alarm indication, time scheduling and adjustment of temperature setpoints for increased energy efficiency.

For more information on PlantVisor, the next generation of Airedale's supervisory products, please click here.

pCOWeb

pCOWeb supervisory plug-in cards make communicating with an Airedale unit purely a matter of logging onto the office Internet/Intranet. Based on Ethernet TCP/IP secure technology and SNMP features, pCOWeb requires no proprietary cabling or monitoring software, little or no set-up on site and is pre-programmed with an IP address.

For more information on the supervisory plug-in card pCOWeb with its simplicity of set-up, please click here.

Energy Manager

Energy Manager is an intelligent energy metering system providing a vital insight into the energy consumption of a chiller or air conditioning system. Capable of sophisticated analysis, Energy Manager identifies key areas where potential energy savings can be made and operational costs significantly reduced. Using an intuitive set of analysis and reporting tools and user-friendly interface, Energy Manager can be installed in new or retrofit installations and can be analysed by the site BMS.

For more information on Energy Manager and to significantly reduce your operational costs, please click here.