Airedale and Modine | Applied Thermal Innovation

 

News Centre

The default archive view shows the news releases for the current year. Please select criteria below to find additional releases.
Release Type: Year:
 Help
Title contains:
Date Sort Order:


EasiCool upgraded with R410A and a raft of new energy efficient options

Leeds, UK, December 20, 2007  - 

 

 

The close control EasiCool is now even more efficient with the introduction of R410A to air cooled and water cooled models in the range and a raft of brand new options. These include EC fan upgrades; eco-friendly hot gas re-heat; compact Energy Manager; fully modulating thyristor-controlled electric heating and a suction throttle valve capable of 50-100% modular capacity regulation for precise setpoint control and capacity match. 

Quiet and easy to install, the EasiCool is capable of maintaining a precisely controlled air conditioned environment within the smallest possible footprint. Benefiting from a modular construction, the EasiCool offers 6-60kW nominal cooling capacities, with 76 DX (38 air cooled and 38 water cooled) and 34 chilled water models in either upflow or downflow configuration.  

Optional EC fans upgrades are now available on both indoor and outdoor units and offer the ultimate in fan efficiency, at full and part load. R410A optimisation offers greater efficiency and a lower refrigerant charge for F Gas compliance. 

Hot gas re-heat efficiently re-heats cool air during dehumidification by utilising heat that would normally be rejected by the condenser. The optional Energy Manager offers full power monitoring with the additional option of a Fieldbus card for intelligent interaction with the microprocessor and BMS. 

The new options add to the EasiCool’s superior energy efficient technology which includes tandem compressors for improved EER during part load operation and electronic expansion valves which provide up to a 30% increase in operational efficiency and are fully adjustable from the display on the network-capable AireTronix controller. The EasiCool also features intelligent, variable head pressure control ensuring efficient operation of the condenser fans, upgradeable condensers and optimised evaporator coils.

The EasiCool’s anodised aluminium exo-frame fits in one piece through a standard door frame and allows for full service from the front as well as 360° unit maintenance access via detachable panels. 

For a complete, flexible cooling solution, a full range of Airedale water chillers is available to complement the EasiCool chilled water models and a full range of Airedale air cooled condensers complement the direct expansion models.

 

Contact: marketing@airedale.com