Airedale and Modine | Applied Thermal Innovation

 

News Centre

The default archive view shows the news releases for the current year. Please select criteria below to find additional releases.
Release Type: Year:
 Help
Title contains:
Date Sort Order:


15% off the price of the OnRak rear door heat exchanger this World Cup and for the next 3 months with Airedale International Air Conditioning

Leeds, UK, June 17, 2010  - 

Get 15% off the price of the OnRak rear door heat exchanger this Worlds Cup and for the next three months with Airedale International Air Conditioning

During the World Cup and for the next 3 months Airedale Air Conditioning invites you to get OnRak on your side. You can’t lose when you buy this compact rear door heat exchanger this summer; in fact you have the potential to win on every front:

Win on price – save 15% on a standard integrated unit
Win on efficiency – cut energy usage by up to 88%
Win a great prize – win an iPad in our easy World Cup competition (closing date for the competition is 12.00pm (BST), Friday 2nd July

Bring a star player into your team to beat rising heat density in your data centre
OnRak is a true professional with the ability to perform at the highest level. Efficient, adaptable, reliable and right now with a saving of 15% on the price of a standard integrated unit, this IT cooling solution is even more appealing. As the OnRak is part of the LogiCool range of IT cooling solutions it can be integrated and incorporated into a wide range of Airedale IT cooling solutions, including CRAC, chillers and control products.

Discover OnRak and find out how to use heat to increase cooling
• Over a year, an OnRak with an EER of 144 will achieve an 88% saving in power input compared with a traditional chilled water close control unit with the same capacity.
• Substantial savings of up to 61% operational costs are achieved when the OnRak is matched with a free-cooling chiller.
• An OnRak unit with EC fan technology and offering 23kW of cooling uses 0.161kW of power with an EER of 144, that’s less than three 60W light bulbs.
• Optional n+1 fan configuration gives the OnRak built-in redundancy and excellent part load efficiencies, increasing the EER from 108 to 166 during part load operation.
• Flexible and adaptable – implemented successfully in both new and retrofit environments.
• Modular solution with advanced integration software, allowing the solution to grow with the application.
• OnRak controls management – tri-colour LED display keeps the user as the master tactician.

Our easy World Cup competition gives you the chance to win an iPad
We are proud to say that Airedale International Air Conditioning has applications in 7 out of 10 World Cup venues, so we really are world class players. To celebrate this and the exclusive OnRak promotion, Airedale Air Conditioning invites you to tell us a bit about your skills and enter our competition.

Just fill in the form below and submit your details, you will then be sent an e-newsletter with a series of four short questions and submission to our competition.

Airedale OnRak Terms & Conditions
1. The prize is an i-Pad 32GB. There is no cash alternative on offer.
2. The closing date for the competition is 12.00pm (BST), Friday 2nd July 2010.
3. To enter this competition, you must be at least 18 years of age. Only one entry per person.
4. This competition is not open to employees of Airedale International Air Conditioning Ltd or their direct families.
5. The competition winner will be announced the week commencing Monday 12th July 2010 and will be notified by post, telephone or email. Where there is more than one correct entry, the winner will be chosen at random via an automated computer programme.
6. The winner’s name will only be used to administer this draw. No further promotional activity will take place without the winner’s prior consent.
7. The decision of Airedale International Air Conditioning is final.

OnRak more information
For more information on the OnRak rear door heat exchanger or to request your quote today, contact one of our experienced sales engineers, email enquiries@airedale.com, telephone +44 (0)113 239 1000.

Related article links –

OnRak (33kW) rear door heat exchanger IT cooling solution

OnRak (33kW) rear door heat exchanger IT cooling solution brochure

OnRak (33kW) rear door heat exchanger IT cooling solution technical manual

Airedale International Air Conditioning full product range brochure

Contact: marketing@airedale.com