Airedale and Modine | Applied Thermal Innovation


 

News Centre

The default archive view shows the news releases for the current year. Please select criteria below to find additional releases.
Release Type: Year:
 Help
Title contains:
Date Sort Order:


A World First; Intuitive Controls and High Efficient IT Cooling Systems - There's a lot going on at Airedale Stand 41, DatacenterDynamics

Leeds, UK, November 25, 2011  - 

DatacenterDynamics 2011 - Airedale International Air Conditioning Exhibits on Stand 41

Airedale is exhibiting at DatacenterDynamics (Stand 41), London and we will be showcasing a host of pioneering initiatives, intuitive controls and high efficiency products

World First in Smart Grid Technology Seminar

‘Balancing energy demand: Risk-free data centre cooling that reduces carbon emissions and adds value to your bottom line’ – George Hannah (Airedale Product Development Director), Day 1, 30/11/11, 12.10-12.50, Hall 4

  • Balance energy demand
  • Generate risk-free revenue
  • Meet corporate social responsibility targets (CSR)
  • Upgraded controls technology
  • Potential entitlement to a carbon trust grant

Find out more about Dynamic Demand here >>


Launch: Airedale Controls Integrated System (ACIS) – For Smarter Greener Buildings

ACIS integrates complex building systems from any manufacturer into one intuitive platform; allowing data centre operators to drive down operating costs. Experience ACIS on Stand 41 and see ho it will allow you to:

  • Significantly reduce operating costs
  • Remote monitor 24/7
  • Optimise system performance

Find out more about ACIS here >>


Launch: InRak In-Row IT Cooling Solution 10-60Kw

An efficient, scalable and resilient in-row IT cooling solution, the InRak fits between industry standard server racks. With EC fans it has an EER of 39 and offers 59% annual power saving. InRak features ‘plug and play’ connectivity and increased cooling per square metre.

  • EC fans for up to 70%* more efficiency
  • Dual-cool featuring concurrent DX and CW (option available 2012)
  • Hot swappable fan management

Find out more about the InRak in-row IT cooling solution here >>


OnRak Data Centre Cooling Rear Door Heat Exchanger 33kW

A highly efficient IT cooling solution, resilient and an ideal retrofit solution; the OnRak is designed to manage discharge temperatures at source from the server into the aisle space. OnRak has an Energy Efficiency Ratio from 108 to 166, achieving up to 88% saving in power input over a year compared with a typical precision air conditioning unit with the same capacity.

  • ‘Door open’ air flow management
  • ‘Hot swappable’ fan management
  • n+1 fan configuration

Find out more about the OnRak data centre cooling solution here >>


Related Article Links

Airedale Exhibits at DatacenterDynamics >>

DatacenterDynamics Website >>

Dynamic Demand Website >>

Dynamic Demand Brochure >>

Airedale Controls Integrated Systems (ACIS) Website >>

Airedale Controls Integrated Systems (ACIS) Brochure >>

InRak In-Row IT Cooling Solution Brochure >>

OnRak Data Centre Cooling Website >>

OnRak Data Centre Cooling Brochure >>