Airedale and Modine | Applied Thermal Innovation


 

News Centre

The default archive view shows the news releases for the current year. Please select criteria below to find additional releases.
Release Type: Year:
 Help
Title contains:
Date Sort Order:


Cooling smarter not harder at Data Centre World on Stand C70 - Spotlight on the OnRak 33kW IT cooling solution

Leeds, UK, January 18, 2012  - 

Data Centre World 2012 - Visit Airedale on Stand C70

Airedale is exhibiting a range of high efficiency, control-driven IT cooling systems at Data Centre World (DCW), London Olympia, stand C70 – 29 February / 1 March 2012.

Spotlight on:  OnRak 33kW rear door heat exchanger

The OnRak offers an expandable IT cooling system that is designed to manage discharge temperatures from the server into the aisle space. In dealing with heat load closer to source, the OnRak is highly efficient in floor space and power usage.

Key strengths:

  • Two product configurations: n (100% air volume); optional n+1 (75% air volume)
  • Cooling capacity: 33kW (n); 28kW (n+1)
  • Variable speed EC fans for precise cooling and an EER of 108 (n); 174 (n+1)
  • Fits 42 – 48U or can be retrofitted
  • N+1 fan configuration
  • ‘Door open’ air flow management
  • ‘Hot swappable’ fan management
  • Uninterrupted power supply (option)
OnRak 33kW brochure >>
OnRak 33kW further information >>
Visit DCW, stand C70 for a full product demonstration >>
 

Further Airedale intelligent cooling solutions and controls at DCW


Not visiting DCW?

If you can’t make the event, you can find all relevant information by regularly visiting the Airedale website, alternatively please contact your Airedale account manager directly; email marketing@airedale.com, or telephone +44 (0) 113 239 1000.