Airedale and Modine | Applied Thermal Innovation

Chillers

Airedale Air Conditioning DeltaChill (100-450kW) - an energy efficient chiller, low sound cooling solution DeltaChill Free Cooling Chiller 150kW-450kW - a high efficient, compact, free-cooling chiller solution that offers more than 95% free cooling, has an ESEER of up to 4.53 and is included on the Energy Technology List Airedale Air Conditioning TurboChill (200-1100kW) - next generation air-cooled chiller technology, qualified for the Energy Technology List
Airedale International Air Conditioning TurboChill FreeCool (540kW) - Voted Air Conditioning Product of the Year 2011 in the ACR News Awards - the ultimate in energy efficient chiller solutions, combining unparalleled efficiency of centrifugal Turbocor compressor technology with the energy saving benefits of free-cooling Airedale Air Conditioning OptiChill (500-1100kW) - a chiller range that delivers optimum control and flexibility, meeting large, diverse cooling loads with a low energy, low sound cooling solution designed to minimise environmental impact Airedale OptiChill FreeCool - Large capacity R134A air-cooled screw chiller
Airedale Air Conditioning LogiCool (20kW-40kW) - a packaged, outdoor, free-cooling chiller designed as an expandable, energy efficient solution for cooling the increasing heat loads of high density servers Airedale International Ultima Compact and Ultima Compact Free Cooling Chillers (30-450kW) - the most advanced precision air conditioning chiller ranges on the marketplace, designed with low sound levels, energy efficiency, cost effectiveness and the environment in mind. The free-cooling option offers enhanced energy savings of up to 35% when compared with a conventional DX system Airedale Air Conditioning Ultima Water Cooled Chiller (75-450kW) - one of the most advanced water cooled chillers produced

Energy Efficient Chillers

Our versatile range of high efficiency air cooled, water cooled and remote condenser chillers gives customers a wide choice of cooling capacities from 20kW to over 1MW. Industry-leading knowledge of free-cooling allows us to deliver the most energy efficient chillers on the market; Turboccor compressor technology provides the energy saving benefits of virtually year round free-cooling delivering ESEER figures of up to 5.69. The use of microchannel coils also a key feature in the present and future of our chiller technology, significantly reducing lifecycyle costs giving a lower airside pressure drop for the same capacity with subsequent lower fan input.


Airedale wins 'Air Conditioning Product of the Year' in ACR News Awards

The TurboChill Free Cooling Chiller has been voted ACR News 'Air Conditioning Product of the Year 2011' and is testament that we are leaders in chiller technology and innovation. View the award winning TurboChill Free Cooling Chiller here >>


Download Airedale's full air conditioning product range brochure >>