Airedale and Modine | Applied Thermal Innovation

AlphaCool [8-101kW]

DX, chilled water and glycol free cooling

Airedale has developed a new generation of AlphaCool Close Control air conditioning units featuring new AireTronix controls technology. The range now features 102 models with nominal cooling capacities ranging from 8kW to 101kW, available in both DX and chilled water versions. Energy saving glycol free-cooling is available on the larger downflow models within the range, benefiting from enhanced energy efficiency and further reduced running costs

Key Technical Data

  • 8kW to 100kW cooling capacity
  • Advanced AireTronix control features
  • Downflow and Upflow configurations
  • Rear & base return air options
  • DX, chilled water and glycol free-cooling systems
  • Single, double and triple circuit models
  • Electronic expansion valves
  • Scroll compressor technology
  • Direct drive fan technology (9-19 models only)

Dual circuit outdoor/indoor solution for close control

It can save space outside by quietly and efficiently doing the job of two. Airedale’s innovative, close control solution links the advanced technology and efficiency of the dual circuit, air cooled Ultima Compact Condensing Unit (UCCU) with its dual circuit AlphaCool close control counterpart. The result is an intelligent, close control DX solution with a higher end cooling capacity range of 65-90 kW, offering:

  • Enhanced energy efficiency
  • Lower external noise levels
  • Improved performance
  • High ambient operation
  • Tighter footprint
  • Intelligent, network-capable control

 

 

Key Features
  • Advanced AireTronix controls technology
  • Energy saving direct drive fans (9-19 models only)
  • G4 filters fitted as standard
  • Enhanced door seal arrangement
  • All service connections positioned in one location
  • Individual door panels across the unit
  • Energy efficient scroll compressors as standard across the range
  • Electronic expansion valve option
  • Intelligent head pressure control option
  • Low noise condensor fan option
  • Rapid de-humidification option