Airedale and Modine | Applied Thermal Innovation


StoreMaster [50-77kW]

Free-cooling packaged/split air handling

The StoreMaster range of fully-packed / split system air conditioning units now offers the flexibility of cooling or heating, with the addition of a highly efficient reverse cycle, dual circuit heat pump option. Designed for comfort cooling of superstore warehouses, department stores and other large retail outlets, the StoreMaster significantly reduces life cycle costs. Enhanced energy-efficient technology includes EC supply air fans; electronic expansion valves; R410A optimisation; 0-100% free-cooling and advanced microprocessor controls.

Primarily externally mounted, the StoreMaster AHU can be positioned inside a building as a split system. The top unit return and supply air duct connections make the StoreMaster a compact and easy ‘plug and play’ system to install. Removable access panels and simple filter replacement enables easy access for both service and maintenance on all major components.

Energy saving features

  • EER 7.5* at 20ºC (up to 27.1* at 10ºC)
  • 0 – 100% free-cooling
  • EC supply air fan
  • Reverse cycle, dual circuit heat pump option
  • Electronic expansion valves
  • Designed and optimised for R410A
  • Modulating AireTronix controls with remote access
  • Tandem scroll compressors on a single circuit (cooling only version)
  • Pre-charged (packaged unit) and leak tested
  • Inverter-driven** condenser fan and return air fan

*   Nominal free-cooling. Air temperature 24ºC, RH 50%
** Qualifies for Carbon Trust ECA scheme
    www.eca.gov.uk

 

KEY FEATURES
  • Two models: 50kW / 77kW nominal cooling capacity
  • 57 - 75kW heating capacity with heat pump option
  • High sensible cooling capacity
  • Hydrophilic coils - all models
  • Designed to support heavy ductwork
  • Packaged or split modules (evaporator / condenser)
  • Two stage single circuit DX cooling allows improved efficiency during part load operating conditions
  • Intelligent head pressure control
  • Top unit supply and return air duct connections
  • Low noise sickle bladed condenser axial fans