Airedale and Modine | Applied Thermal Innovation

AlphaCool Plus [95 to 136kW]

Chilled water

The AlphaCool PLUS is the latest addition to the AlphaCool Range of chilled water units. Designed specifically to provide specialist IT environments with maximum cooling capabilities and precise environmental control tolerances while reducing footprint and service downtime to an absolute minimum.

The new AlphaCool PLUS encompasses 2 models that offer increased cooling capacities up to 136kW, both units incorporating a dual housing construction that offers significant advantages in environments where raised floors are installed. The dual housing construction optimises interior space by utilising an enhanced surface area coil. This coil maximises air flow and heat transfer thereby significantly increasing total cooling capacity.

The units are supplied with a front directional fan discharge as standard with rear discharge available to suit individual requirements. Other standard features include voltage controllers to adjust fan speed, detachable filter box for easy access and backward curved centrifugal fan assemblies that can be removed from the unit without the need to remove any other major components.

The advanced AIRETronix microprocessor controller fitted as standard features RS485 communication port, networking capabilities and BMS connectivity—offering maximum flexibility in internet, ISP and telecommunication applications. The LCD display provides audible and visual monitoring of the entire unit operation.

Key Features
  • 2 downflow models offering cooling up to 136kW
  • Advanced AIRETronix controls
  • Significantly reduced life-cycle operating costs
  • Exceptional sensible cooling capacity per unit footprint (52 kW/m²)
  • Direct drive fans giving energy savings of up to 20% over conventional belt drives
  • Enhanced surface area coil optimises air flow distribution & heat transfer
  • Virtually 'Service Free'
  • Full frontal access to filters, valves and all other major components