Airedale and Modine | Applied Thermal Innovation

Easicool [6-60kW]

Air cooled, water cooled & chilled water

The newly developed R410A EasiCool range is designed in a fully configured package to be quiet and easy to install. The EasiCool is capable of maintaining a precisely controlled air conditioned environment within the smallest possible footprint. High efficiency condenser and evaporator coils combined with carefully selected components ensure the lowest possible life-cycle costs in an excellent value package. The EasiCool range is ideal for high-tech environments where performance and reliability are essential.                                      

The EasiCool design incorporates an anodised aluminium exo-frame that is both aesthetically appealing and exceptionally rigid, allowing for full service from the front while at the same time allowing for full 360° unit service and maintenance access via detachable access panels.

Standard features such as direct drive, anti-vibration, mounted fans (Models V/DF6-26), tandem compressors (Models 20-60) and AireTronix controls with intelligent head pressure control keep the EasiCool range at the forefront of market technology. Modular construction and an extended range of options ensures there is a unit for every application.

The range includes seventy six DX (thirty eight air cooled and thirty eight water cooled) and thirty four chilled water units with capacities ranging from 6kW to 60kW, incorporating full function (heating and humidification) or cooling only variations.

 

 

Key Features
  • Designed and optimised for R410A
  • 6kW to 60kW nominal cooling capacity (DX, WC and CW)
  • 76 DX (38 AC and 38 WC) and 34CW cooling capacities
  • 6 Case sizes (6-10, 13-17, 20-26, 28-31, 35-45, 50-60)
  • Single circuit DX systems throughout
  • EC fan upgrades for indoor and outdoor units (option)
  • Eco-friendly hot gas re-heat
  • Suction throttle valve for enhanced capacity regulation
  • Advanced, network-capable AireTronix controls
  • Tandem scroll compressors for enhanced part load efficiencies (models 20-60)
  • AV mounted, direct drive speed controllable fan technology (models 6-26)
  • Upflow and downflow configuration
  • Modular construction and optional plenum (latter upflow only)
  • Low installation cost
  • Low noise
  • Variable humidification for precisely conditioned air
  • Full 360° service and maintenance access
  • Hydrophilic fin cooling coil