Airedale and Modine | Applied Thermal Innovation

Ecotel Outdoor [5-19kW]

DX & free cooling

The Ecotel Outdoor unit is a self-contained packaged unit that has been specifically designed and purpose built for Outdoor Telecom and ISP applications, including cabins, shelters, computer rooms and telecom base stations.

The upflow unit is available in 5 model sizes – 5kW, 8kW, 11kW, 15kW and 19kW. The single circuit downflow unit is available in 4 capacity sizes – 5kW, 8kW, 11kW and 15kW.

The unit utilises single or dual systems to provide one, two or three stages of cooling (dependent on unit selected) in addition to its standard free-cooling capabilities and uses the latest hermetic scroll compressor technology. The Ecotel Outdoor has been designed for applications where floor space is unavailable, utilising a secure ‘clip-on’ mounting that is quick and easy to install.

Due to its external placement particular attention has been made to security with vandal-proof fixings employed on all external service panels and the added security of integrally punched grilles and low-profile fan mountings.

Key Technical Data

  • 11kW to 21kW cooling capacity
  • 4 different model options in two case sizes
  • Downflow and Upflow configurations
  • DX and Free-cooling systems
  • Dual circuit models

 

Key Features
  • 5-19kW cooling capacity
  • AireTronix microprocessor controller
  • Mechanical and free-cooling as standard
  • Latest Scroll Compressor technology
  • Anti vandal construction
  • Optimised for ozone benign R407C refrigerant
  • Extra Quiet Unit Option
  • Electric Heating option
  • Emergency cooling option
  • Emergency or three phase power supply options
  • 48 Volt DC supply fan options