Airedale and Modine | Applied Thermal Innovation

OptiChill [500–1100kW]

High efficiency and high efficiency plus

OptiChill meets large, diverse cooling loads with a low energy, low sound cooling solution designed to minimise environmental impact. A high efficiency, large capacity, air-cooled screw chiller, OptiChill boasts a small footprint and a raft of flexible options suitable for a wide range of applications. OptiChill is ideal for close control, process and comfort cooling involving large, diverse cooling loads.

Intelligent controls optimise efficiency

Managed by sophisticated AireTronix controls, the very best components have been selected for optimum operating efficiency and combine to give an Energy Efficiency Ratio (EER) of as much as 3.0 at Eurovent conditions and a European Seasonal Energy Efficiency Ratio (ESEER) above 3.5.

Due to its superior energy efficiency, OptiChill is included on the Energy Technology List. Under the Enhanced Capital Allowance scheme, businesses investing in energy saving products published in the approved list can claim 100% first-year capital allowances on their spending.

For more information see www.eca.gov.uk.

Energy saving features and options

  • Twin screw compressors enhanced by addition of economisers
  • Electronic expansion valves
  • AireTronix controls maximise compressor operation at most efficient conditions
  • Large surface area heat exchangers
  • Latest fan technology
  • Inverter-controlled pump and flow metering
    system (optional)
  • Chiller Sequence Manager (optional)
  • Energy Manager (optional)
  • Automatic rescheduling of chilled water
    setpoint

For more information on the Service and Maintenance packages offered by Airedale, please click here.

Key Features
  • 500 to 1100kW nominal cooling capacities
  • Designed and optimised for R134a
  • 13 capacity sizes each offer a High Efficiency and a High Efficiency Plus range and two sound level variants in each range, presenting a choice of 52 model permutations
  • Electronic expansion valves
  • Dual independent refrigeration circuits
  • Advanced AireTronix controls technology
  • Intelligent head pressure control
  • Two modulating screw compressors for optimum efficiency
  • Shell and tube evaporator
  • Large surface area condenser coils
  • Latest fan technology for reduced sound and power input

A/C Product of the Year winner for the TurboChill FreeCool Chiller

Industry-leading knowledge allows us to deliver the most energy efficient chillers on the market and has seen us voted A/C Product of the Year in the ACR News Awards 2011 for the TurboChill FreeCool Chiller.