Airedale and Modine | Applied Thermal Innovation

Ultima Compact FreeCool [75-450kW]

Standard, quiet & super quiet

The Ultima is one of the most advanced range of chillers ever produced by Airedale, thanks to our on-going programme of extensive development and technical innovation. The new range has been designed with low sound levels, energy efficiency, cost effectiveness and the environment in mind. The Ultima Compact Chiller has been specifically designed to keep sound and vibration to an absolute minimum whilst reducing the Ultima ranges already small footprint even further and maximising energy efficiency. The Ultima Compact is also available as a free-cooling chiller package with cooling capacities ranging from 75—450kW offering further enhanced energy savings of up to 35%* when compared with a conventional DX system.

* Based on Met. Office figures for London, UK.

Key Technical Data

  • 75-450 kW nominal cooling capacity
  • 45 model sizes
  • Designed and optimised for R407C
  • Standard, quiet and super quiet variations
  • Dual circuit
  • Free Cooling system which becomes active whenever the ambient temperature is lower than return water
  • Simultaneous DX and Free-cooling

For more information on the Service and Maintenance packages offered by Airedale, please click here.

Key Features
  • AireTronix microprocessor fitted as standard
  • Electronic expansion valves (UCC DQ & DSQ models only and entire UCFC range)
  • Tandem/Trio scroll compressors
  • Intelligent head pressure control
  • Dual independent refrigeration circuits
  • Condenser fan discharge plenum
  • Sickle bladed fans
  • Dedicated compressor enclosure
  • Free-cooling coil arrangement
  • Integral 20 mesh filter and flow switch
  • Optimised for use with R407C refrigerant and 20% ethelyene glycol solution

A/C Product of teh Year Winner for the TurboChill FreeCool Chiller

Industry-leading knowledge allows us to deliver the most energy efficient chillers on the market and has seen us voted A/C Product of the Year in the ACR News Awards 2011 for the TurboChill FreeCool Chiller.