Airedale and Modine | Applied Thermal Innovation

Ultima Compact [30-450kW]

Standard, quiet & super quiet

The Ultima is one of the most advanced range of chillers ever produced by Airedale, thanks to our on-going programme of extensive development and technical innovation. The new range has been designed with low sound levels, energy efficiency, cost effectiveness and the environment in mind. The Ultima Compact Chiller has been specifically designed to keep sound and vibration to an absolute minimum whilst reducing the Ultima ranges already small footprint even further and maximising energy efficiency.

Low Noise

The new Ultima Compact Chiller has been developed with low sound levels as a key factor in its design. The advanced design of the Compact Chiller is so highly developed that the sound levels of even the Standard (D) model are lower than previous Airedale chillers, while the Super Quiet (DSQ) model offers some of the lowest sound levels available in today’s chiller market.

Key Technical Data

  • 30kW to 450kW nominal cooling capacity
  • 75 model sizes offering flexible case configuration
  • Designed and optimised for R407C refrigerant
  • Quiet & Super Quiet variations
  • Single & Dual circuit models (UCC30-80 only, Dual Circuit on all other models)
  • Free-cooling models available (75-450kW models)

For more information on the Service and Maintenance packages offered by Airedale, please click here.

 

Key Features
  • AireTronix microprocessor fitted as standard
  • Electronic expansion valves (UCC 75-450 DQ & DSQ models only + entire UCFC range)
  • Evaporator pad heater
  • Modulating head pressure control
  • Single (30-80 only) and dual refrigeration circuits
  • Condenser fan discharge plenum
  • High efficiency dual circuit brazed plate evaporator
  • Dedicated compressor enclosure
  • Sickle bladed fans (75, 100-450 with long bell mouth)
  • Unique design enhanced condenser coil
  • Tandem/Trio scroll compressors (Dual circuit)