Airedale and Modine | Applied Thermal Innovation

Ultima Compact Condensing Units [30-450kW]

Standard, quiet & super quiet

The newly developed range of air cooled compact condensing units is the latest addition to Airedale’s comprehensive condensing unit range. Offering coolings capacities of 30-450kW, the UCCU range are designed to be ultra quiet, extremely energy efficient and easy to install. The UCCU range is at the forefront of market technology and is ideal for split system applications. Modular construction and improved range of options ensure there is a unit for every application.

The UCCU range is ideally applicable to a variety of environments, from large retail outlets to high tech environments and from manufacturing to leisure. All models offer the benefits and reliability of multiple scroll compressor technology, in an efficient dual refrigeration circuit system providing two, four or six stages of cooling for improved energy efficiency during part load conditions (single circuit is optional on UCCU30-80 range). Intelligent AireTronix technology allows remote monitoring and control and can be integrated into a wide range of BMS systems by using interface cards or gateways.

Combine all this with modulating head pressure control and high efficiency heat exchangers, and the UCCU ensures the lowest possible life cycle costs.

Key Technical Data

  • 30kW to 450kW nominal cooling capacity
  • 66 model sizes
  • Standard, Quiet and Super Quiet variations
  • Dual independent refrigeration circuit
  • All Scroll compressor technology
  • Optimised for R407C refrigerant
Key Features
  • Multiple scroll compressors provide staged capacity control enabling part load efficiencies to be increased
  • Advanced AireTronix controller allows intelligent control of compressors and fan as well as full communication to BMS systems
  • Enhanced high efficiency condenser coils
  • Dual independent refrigeration circuits
  • Intelligent head pressure control allows system to operate in ambient temperatures of -20°C
  • Suction and liquid line shut off valves for ease of installation and servicing
  • High efficiency axial fans offer the perfect compromise between performance and noise