Airedale and Modine | Applied Thermal Innovation

LogiCool [20 and 40kW]

Direct rack cooling solution

LogiCool is a packaged, outdoor, free-cooling chiller designed as an expandable, energy efficient solution for cooling the increasing heat loads of high density servers. It can supply chilled water directly to a rackmounted air/water heat exchanger and be matched with other direct rack cooling solutions from leading rack producers. LogiCool can also be linked to Airedale/other manufacturers’ airside cooling systems in business critical technical areas. LogiCool significantly reduces whole life cycle costs largely due to its integrated, ‘simultaneous mechanical and free-cooling’ solution and digital scroll compressor technology.

Compact, modular design

A low capacity, packaged chiller, LogiCool is configured for outside installation, so freeing up valuable indoor space. Its compact footprint and modular design allow close, side-by-side positioning to optimise available space. Additional chillers can be simply designed in and added on as cooling load increases.

Flexible, multi-rack cooling

LogiCool offers flexible, multi-rack cooling by an individual unit or by a number of units with run/standby and optional sequencing capability. The intelligent, integral controller is key to LogiCool’s superior energy-efficient performance, reliability and infinitesimal variable capacity control.

For more information on the Service and Maintenance packages offered by Airedale, please click here.

Key Features
  • 20kW or 40kW cooling modules
  • Air cooled with integrated free-cooling capability
  • Compact footprint (from 1.5m2) and modular design
  • Advanced AireTronix Controls and remote access from any BMS
  • Innovative digital-scroll compressor technology
  • Direct-drive axial fan with optional EC fan motor technology
  • Efficient plate evaporator with EEV refrigerant controls
  • Designed and optimised for R410A refrigerant