Airedale and Modine | Applied Thermal Innovation

TurboChill [200-1100kW]

Unparalleled efficiency

The TurboChill air-cooled, high capacity chiller is designed from the ground up with revolutionary centrifugal Turbocor compressors integrated with cutting-edge components. Brilliantly engineered, using Airedale’s vast expertise in cooling technology, the TurboChill minimises environmental impact by lifting efficiency to new heights and pushing down sound levels. The intelligent, self-optimising compressors present near silent, oil-free operation and allow ultra efficient variable speed control.

The TurboChill’s ‘seasonal efficiency’ ESEER values are virtually 50% higher than those of a traditional screw chiller and unparalleled for an air cooled chiller, greatly reducing operational costs and carbon emissions. Due to its superior energy efficient performance, the TurboChill range meets the criteria of Class A Eurovent rating and are included on the Energy Technology List thereby qualifying for the Carbon Trust ECA (Enhanced Capital Allowance) scheme. Log onto www.eca.gov.uk for more details.

Energy saving features and options

  • Turbocor centrifugal compressor technology:
    • Variable speed control for super efficiency, tighter setpoint control and exact capacity match
    • In-built low current start (2A)
    • Oil-free operation enhances heat exchanger efficiency
    • Intelligent onboard 'brain'
  • The addition of a economiser circuit provides increased cooling and enhanced EER, in full and part load operation
  • The design of the flooded evaporator provides optimum system efficiency at both full and part load operation.
  • EC fans as standard for ultimate efficiency

 

Key Features
  • 200 to 1100kW nominal cooling capacities
  • New generation Turbocor Compressors
  • Designed and optimised for R134a
  • Electronic expansion valves double EER
  • Efficient single and dual circuit models
  • EC Fans
  • Latest technology sickle-bladed fans with long bellmouth for low noise and maximised airflow
  • Efficient heat exchangers
  • Single pass evaporator
  • Chiller Sequence Manager (Option)
  • Operation up to 40ºC ambient at full load, 45ºC at reduced load
  • Grooved water connections for simple, quick installation