Airedale and Modine | Applied Thermal Innovation

SmartCool [60-180kW]

DX, chilled water, dual cool, freecooling

SmartCool is a next generation, precision cooling solution that can significantly reduce energy consumption and increase uptime. Within its sleek, compact exterior lies a synergy of advanced technology and cutting-edge components, creating a sophisticated and highly flexible system. In IT and other critical environments, SmartCool delivers efficient and intelligent cooling of fluctuating heat loads to maintain precise control.

Maximising energy efficiency and uptime

A choice of seven system types are available in DX (air/water cooled) or chilled water. They include DualCool options featuring DX and chilled water within the same case for built-in redundancy.

A raft of state-of-the-art options maximise efficiency and control allowing the most optimum, flexible and energy efficient solution to be selected. SmartCool’s control logic, dual power and DualCool options within the case are designed to meet the N+1 and 2N redundancy requirements of critical data centre applications.

The free-cooling variant of DualCool uses 46% less energy than a standard air cooled DX system. At a nominal £0.11/kWHour this equates to a saving of approximately £8000/year or 31,000kg of CO2. Modular design and control logic allow easy expansion of the system when room load increases.Multiple units of different size and capacity can be looped together, with the potential for even greater savings in energy costs when linked with one or more Airedale free-cooling chillers.

Key Features and Options
  • Designed and optimised for R410A
  • DX air/water cooled (60 - 130kW), chilled water (60 -150kW) and free-cooling models; single and dual circuits
  • Downflow configuration (upflow to follow soon)
  • Dual cool redundancy options; efficient free-cooling variant
  • Advanced AireTronix controls
  • Up to 8 stages of tandem scroll compressor DX cooling
  • Modulating, (30 – 90Hz) inverter driven compressors (option)
  • Direct drive AC fans (indoor and outdoor)
  • EC fans (indoor and outdoor) for ultimate efficiency (option)
  • Automatic adjustment of air volume (option)
  • Hot gas re-heat for reduced power input (option)
  • High efficiency de-humidification circuit (option)
  • Electronic expansion valves for part load efficiency (option)
  • Thyristor-controlled electric heating for precise control (option)
  • Suction throttle valve technology for variable capacity (option)
  • Dual power supply for redundancy and flexibility (option)
  • Variable air flow (option and dependant on application)