Airedale and Modine | Applied Thermal Innovation

DeltaChill [150 - 450kW ]

An energy efficient, low sound
cooling solution

The DeltaChill is an extremely efficient and quiet air-cooled chiller with a compact footprint. Integrating the very latest technology and controls intelligence, DeltaChill is designed to deliver an energy optimised, adaptable cooling solution to suit your application. Configuration flexibility enables selection of the optimum model in terms of capacity, number of fans, pump sets, energy efficiency and sound. DeltaChill is ideal for cooling a wide range of diverse applications whilst minimising environmental impact.

Energy optimisation

Excellent part load efficiencies raise the DeltaChill’s seasonal efficiency ESEERs to over 4.5 particularly when significantly enhanced by smart control logic; integration of optional EC fan technology; interactive head pressure setpoint management and compressor sequencing. The DeltaChill’s distinctive modular coil-fan arrangement also improves part load performance and facilitates easy maintenance access.

Key techncial data

  • Designed and optimised for R410A
  • 150 to 450kW nominal cooling capacities
  • 42 models; additional configuration flexibility available
  • EC fans for ultimate efficiency (option)
  • ESEER above 4.5 with EC fan option)
  • Low sound ranges: Regular (RQ) and ExtraQuiet (XQ)
  • Dual independent refrigeration circuits; 2-6 stages of cooling
  • Advanced, intelligent AireTronix controls technology
  • Modular, efficient ‘V’ frame coil-fan arrangement
  • Large surface area condensing coils
  • Electronic expansion valves
  • Scroll compressors minimise sound
  • Latest AC fan technology for reduced sound and power input
  • Inverter controlled pump (option)
  • Compact configuration: Greater cooling per m2
  • Improved maintenance access
Key Features and Options
  • ESEER above 4.5
  • Interactive head pressure setpoint management
  • EC fan for ultimate system efficiency (option)
  • Modular ‘V’ frame coil-fan arrangement for substantially improved part load performance and control
  • Increased surface area of condenser coil per fan for enhanced heat exchange
  • Optional inverter-controlled pump (with optional electronic flow metering system) and water filter for optimum constant water flow control
  • Electronic expansion valves increase ESEER
  • Dual refrigeration circuits offering two to six stages of cooling and improved heat exchange at part load
  • Optimised for R410A; requires minimum refrigerant charge and has a high heat transfer coefficient
  • Sequenced scroll compressors to maximise efficiency of staged cooling
  • Energy Manager (option)
  • Chiller Sequence Manager integrates up to 8 chillers into a single, efficient operating system (option)