Airedale and Modine | Applied Thermal Innovation

BluCube R410A Condensing Unit [10-45kW]

Matches industry standard AHUs

The BluCube high efficiency R410A condensing unit with heat pump variant provides heating and cooling for industry standard air handling units across a wide range of ambients in split system applications. Latest technology features include EC fans, variable capacity control and modulating head pressure control. The BluCube is optimised to operate with the Remote Electronic Expansion Valve (REEV) which offers up to 30% increase in efficiency.

Complete Versatility

The BluCube range offers the choice of a heat pump unit, ideal for a wide range of comfort applications, or as a cooling-only system which can be matched with selected manufacturers’ CRAC units in a data centre cooling application. The cooling-only option offers a favourable cost advantage.

Compact Footprint

Benefiting from an extremely compact and modular design, the BluCube will fit into a standard lift and ensures minimal space claim on rooftops and in plant rooms. As a two pipe system, the BluCube offers reduced installation costs and less brazing on site.

Key technical data

  • Integrates with industry standard air handling units
  • Choice of heat pump (14 – 44kW) or cooling only (13 – 40kW)
  • 2 case sizes; 6 cooling and 6 heating capacities; 24 models across the whole range
  • Operating envelope -20°C to +25°C in heating or -20°C to +48°C in cooling
  • Two pipe system reducing installation time and cost
  • Compact, modular design for minimum space claim
  • Fits into a standard lift facilitating easy installation
  • Short cased axial fan to overcome external static pressure when ductwork is required
  • Strong, galvanised steel case design for durability
  • Compressor attenuation reduces sound by up to 12 dBA (option)
  • Pump down and refrigerant leak detection options for safe working
  • Integrated drip tray and trace heating in heat pump units for increased reliability (option)
  • Built-in LCD in microprocessor or hand-held display (options)
  • pCOWeb supervisory plug-in card for easy online communication with multiple BluCube condensing units
Energy Saving Benefits
  • Scroll compressors with optional variable capacity offering 16 – 100% modulation for precise cooling/heating; reduced power consumption and lower operating costs
  • AC axial fans with optional EC fan technology for more efficiency at part load
  • R410A designed and optimised
  • Remote Electronic Expansion Valve (REEV) for up to 30% increase in efficiency (option)
  • Modulating head pressure control for increased efficiency
  • Intelligent microprocessor control and ACIS BMS for optimisation and reliability
  • Power factor correction on fixed capacity units reduces the power threshold (option)
  • Compressor soft starts for power reduction (option)
  • Enhanced Capital Allowance Scheme – The BluCube R410A Condensing Unit (cooling only) is included on the Energy Technology List. By purchasing products listed on the ETL, you may benefit from 100% first year enhanced capital allowances on your expenditure. For details see www.eca.gov.uk/etl