| Frequently Asked Questions About the Hot Dawg | |
Below you'll find answers to some commonly asked questions about the Hot Dawg® unit heater. If you have additional questions and would like to talk to a local contractor that sells, installs, and services the Hot Dawg in your area, click here.
Q: What is a Hot Dawg?
A: It's a low-profile gas-fired unit heater that is designed to heat your work space. It is certified for residential, commercial, and industrial use.
Q: Where can a Hot Dawg be used ?
A: The Hot Dawg was designed to provide heat to places where it normally wasn't found, particularly garages and woodworking shops. With a Hot Dawg installed in your garage, you can now work in a safe, heated environment. Whether you are simply taking your kids in and out of the car, leaving for work in the morning, or working on your hobbies, the Hot Dawg makes the garage usable 24/7, 365 days a year. See the attached brochure (Retrieve a Brochure) for more examples.
Q: Where does the Hot Dawg get its combustion air?
A: The Hot Dawg draws air from within the space being heated (power exhausted, HD model) or from fresh, outside air (separated combustion, HDS model).
Q: Why should I choose the separated combustion model rather than the power exhausted unit?
A: The separated combustion unit requires less maintenance in dusty environments, improves seasonal efficiency, provides greater durability in hostile applications, and has external thermostat and gas connections. This unit is especially popular in woodworking shops where wood particles float throughout the air.
Q: Can I control the temperature in the space with a Hot Dawg?
A: Yes, the Hot Dawg unit heaters work with a standard or programmable thermostat similar to the one you would find in your home.
Q: What type of fuel feeds the Hot Dawg ?
A: The Hot Dawg can operate on either natural or propane gas. The gas type must be specified when ordering.
Q: Does the Hot Dawg vent to the outside of the garage?
A: Yes, it is supplied with a factory-installed venting system that allows for either vertical venting through the roof or horizontal venting through a side wall. Vent pipe must be purchased separately and installation should be performed by a licensed contractor.
Q: What size Hot Dawg is needed to heat my work space?
A: The answer depends on many variables such as building material, size, insulation, etc. As a general guideline you can use the following table, but you may wish to have a qualified contractor perform a heat-loss calculation.
| Unit | Btu/Hr Input | Application |
| HD/HDS 30 | 30,000 | 1 to 1-1/2 Car Garage |
| HD/HDS 45 | 45,000 | 2 to 2-1/2 Car Garage |
| HD/HDS 60 | 60,000 | 3 to 3-1/2 Car Garage |
| HD/HDS 75, 100, 125 | 75,000 - 125,000 | Large Garage, Commercial / Industrial Space |
Q: How big are the Hot Dawg heaters?
A: This information can be found on the Hot Dawg specification sheet here.
Q: How much open space do I need surrounding the Hot Dawg?
A: The clearance to combustibles can be found on the Hot Dawg specification sheet here.
Q: What supply voltage is required?
A: 115 volt, 60 hertz, single phase
Q: What is the amp draw for the unit?
A: This information is found on the Hot Dawg Specification sheet. For a copy, click Retrieve a Brochure.
Q: What size gas connection does the Hot Dawg have?
A: The Hot Dawg has a ½" gas connection.
Q: What size vent pipe should I use?
A: The unit utilizes either 3",4" or 5" vent pipe depending upon the application and unit type.
Q: How is the Hot Dawg mounted in a garage?
A: The Hot Dawg includes angled hanging brackets designed for 3/8" bolts, lag screws, or rods. This allows for snug-to-ceiling installation with 1" clearance, or the unit can be suspended with threaded rods.
Q: Can I install the Hot Dawg myself?
A: The unit requires gas, vent, and electrical connections. For this reason, we strongly recommend that the unit be installed by a qualified installation and service contractor. To find a local contractor, click here.
Q: How much does a unit cost?
A: Please contact your local contractor for a quote. To find a local contractor, click here.
Q: Can the unit be flipped to allow for left-or-right hand access to the controls?
A: The 30,000 - 75,000 Btu units may be flipped for reversible controls.
Q: Can the louvers be moved?
A: Yes, the louvers are fully adjustable to direct heat where it is needed.
Q: Is the Hot Dawg covered by a warranty?
A: Yes. The residential warranty is two years on materials and workmanship on all parts except the heat exchanger, which is ten years on materials and workmanship.
Q: Can the Hot Dawg operate at high altitudes?
A: Yes, although a high altitude kit is required. Please specify this condition when ordering.
Light Vehicle