Modine | Applied Thermal Innovation
Menu Is Temporarily Unavailable. The Content may have been moved or deleted.

Air Conditioning Controls


 

Air Conditioning Controls

Integrated, Intelligent, Air Conditioning Controls Solutions

Airedale Air Conditioning Controls provides advanced technology enabling cooling products to interact and communicate intelligently, maximising plant capability and minimising energy usage. Our sophisticated BMS software and air conditioning controls systems allow remote supervision and control across one or more sites, integrating a web of products into a single, optimised control platform.


Air Conditioning Controls with Smart Connectivity

State-of-the-art air conditioning controls technology enable cooling products to run with the utmost of efficiency, precision and reliability. Specifically developed Airedale controllers communicate intuitively with key components within the cooling system to facilitate powerful automation and modulating control, enabling:

  • 8.5% increase in chiller efficiency
  • Up to70% more efficiency with EC fans at part load
  • Up to 98% free-cooling*

Air Conditioning Controls with Easy Communication via ACIS

For improved communication, ACIS is available with pCOWeb supervisory plug-in cards which make communicating with Airedale products purely a matter of logging onto the office intranet or the web.

Based on ethernet TCP/IP secure technology, BACnet and SNMP features, pCOWeb requires no proprietary cabling or monitoring software, little or no set-up on site and is preprogrammed with an IP address.

  • Drives down costs
  • 24/7 remote access and monitoring
  • Complete reassurance
  • Critical alarm handling

Air Conditioning Controls for Smarter, Greener Buildings

With the click of a button, valuable and intelligent information is pulled back automatically by Airedale's air conditioning controls and is used for remote monitoring, supervision and control. The result is a highly efficient cooling solution. Airedale air conditioning controls ensure:

  • Reduced operating costs
  • Remote 24/7 monitoring
  • Improved system operation
  • Better data for informed decisions

Downloads and Enquiries

For bespoke enquiries, please contact Airedale Air Conditioning Controls, telephone +44 (0)113 239 1000, email p.roper@airedale.com.

Step 1: Select your state Step 2: Select your nearest city/airport
Select State
Step 3: Select one of the six available Effinity93 models (shown with Burner Input)
*Savings are realized by comparing the BTU/hr output of a 93% Effinity93 to a 78% seasonally efficient power-vented unit heater and a 65% seasonal efficient gravity-vented unit heater. Costs were determined by applying the appropriate degree days at 65° indoor design temperature under full year, 24/7 operation to each state's 2008 average price/therm of gas. Actual will vary based on numerous factors such as fuel prices, installation, building use and/or construction.