Back to top

ACR News Awards 2013 - DeltaChill™

ACR News Awards 2013 - DeltaChill™

Date: 19th February 2013  |   Posted by: Airedale Team  |   Posted in: Press release

Airedale Air Conditioning, Leeds, UK, March 12, 2013

The DeltaChill™ chiller has won Airedale International a place in the finals of the ACR News Awards 2013. Airedale’s DeltaChill™ is one of five nominees in the Air Conditioning Product of the Year category.

The winners will be announced at the ACR News Awards 2013 event which takes place on the evening of Wednesday 6th March 2013 at the Grange Tower Bridge Hotel in London.

The DeltaChill™ chiller is a compact, highly energy efficient R410A air cooled scroll chiller which offers a FreeCool variant and a wide span of cooling capacities from 110 to 1030kW (DX) across 282 models. The FreeCool variant offers up to 95% concurrent free-cooling over a year and 50% energy savings compared with a conventional chiller.

The DeltaChill™ has an ESEER up to 4.79 and typically offers 38% more cooling kW/m² than our previous generation compact free-cooling chillers due to the use of microchannel coils. Virtually the entire DeltaChill™ range would contribute to a building achieving an additional 2 points.

Back to news section