Back to top

Airedale to unveil its next generation InRak™ at Data Centre World 2017

Airedale to unveil its next generation InRak™ at Data Centre World 2017

Date: 27th February 2017  |   Posted by: Airedale Team  |   Posted in: Press release

Airedale Air Conditioning, Leeds, UK, February 27, 2017

Airedale Engineered to perform

British cooling systems manufacturer, Airedale International, is set to showcase its new InRak™ (300mm) on Stand L35 at Data Centre World (Excel London 15-16 March 2017) along with a number of other solutions, all of which are engineered to perform, in today’s data centre environment.

InRak™ (300mm) in-row cooling system (8-36kW)
InRak 300mm in row cooling unit

The InRak™ 300mm is a precise and high performance in-row cooling solution which offers industry leading cooling efficiency for its capacity. With an EER of 73.6, the InRak™ provides up to 54% more energy efficient cooling for its capacity than its nearest competitor.

Designed to sit between the server racks in a hot aisle containment configuration, the InRak™ takes advantage of its position close to the server heat source and the higher return air temperatures that are associated with it, providing targeted IT cooling via the shortest, direct route.

Easily scalable, the InRak™ allows for incremental increases in cooling requirements, with its compact, modular design. This makes it easy for multiple units of different size and capacity to be added as load increases or to eliminate hot spots.

With flexibility at its core, the InRak™ requires no floor or ceiling void and has a small footprint. Compatible with racks from any manufacturer, it includes easy and simple connection points that allow for fast installation from either above or below.
Driven by smart controls logic, the InRak™ delivers complete confidence with aisle differential pressure control; and dual power supply.

SmartCool™ i-drive unit (5-83kW)

An inverter compressor precision air conditioning unit designed for use in high density applications using elevated return air temperatures. The SmartCool™ i-drive delivers exact setpoint control for superior efficiency and performance.

OnRak™ rear door heat exchanger (3-35kW)

The OnRak™ is a resilient rear door heat exchanger designed to manage high discharge temperatures directly from the server into the aisle space. It provides up to 35kW cooling with an EER of 114.5 (n); 183.0 (n+1).

ACIS™ Building Management System (BMS)

ACIS™ provides a highly graphical, simple-to-use BMS to manage and optimise cooling and other building services, from any manufacturer, in a single, integrated system across multiple sites and communication protocols.

Register for free at Data Centre World 2017


Register for your FREE tickets to DCW 17

Back to news section