Back to top

Anti-corrosion coil protection treatment

Anti-corrosion coil protection treatment

Date: 24th April 2017  |   Posted by: Airedale Team  |   Posted in: Press release

Airedale Air Conditioning, Leeds, UK, April 24, 2017

Coil protection treatment at Airedale for Chillers

Airedale International has launched an additional aftersales service to extend the life of heat exchangers in HVAC equipment.

Airedale now provides long lasting anti-corrosion treatment to maximise the efficiency and performance of air conditioning systems such as heat exchangers, evaporator coils, condenser coils in external chillers, condensers, dry coolers and more.

Corrosion is the number one cause of efficiency loss in heat exchangers, typically when exposed to extreme weather conditions and pollution.

Aluminium heat exchangers and coils are relatively corrosion resistant, even without any type of coating; however the harsh conditions in certain air conditioning applications often require additional protection, more specifically concerning offshore or coastal applications, power plants, industrial environments, urban dense applications, and any areas that have high levels of airborne pollutants.

Protecting aluminium coils can triple the lifetime of the heat exchanger, prevent early deterioration, capacity loss and the need for coil replacement. Applied protection could also save up to 30% on annual energy costs.

Airedale offers three corrosion treatment plans that promise to protect, refresh and renew coils in heat exchangers that are between 3 to 8+ years old.

Find out more about our Coil Protection Service

Back to news section