Extended capacity - complete flexibility

Date: 23rd August 2012 | Posted by: Airedale Team | Posted in: Press release
Airedale Air Conditioning, Leeds, UK, August 23, 2012
Extended Capacity - Complete Flexibility
Our bespoke air conditioning systems are adaptable; their extended capacity means they now cover a range of applications. Precision air conditioning, chillers, IT cooling, comfort cooling, condensers and condensing Units; we have a solution to meet your needs and a comprehensive range of products and services for IT, commercial, comfort and process applications.
The Range – Innovative, Continually Evolving:
Chillers (6-1300kW)
Our versatile range of air cooled and water cooled chillers gives customers a wide choice of cooling capacity. As the number one UK chiller manufacturer and specialist in free-cooling solutions, our chiller range is ideal for a wide range of applications; giving more cooling per square metre and operating for up to 95 per cent of the year in free-cooling.
IT Cooling – Room, Rack & Row Cooling (3-60kW)
IT cooling applications are met by room, rack and row cooling in medium and high density rack cooling solutions from 10 – 60kW. Systems provide reliability and resilience that maximises uptime and optimises efficiency throughout a wide range of configurations. Our solutions can provide energy savings of over 88%* a year; consistently achieve EER ratings of above 166** and significantly reduce PUE figures.
From the smallest server room to the largest data centre, we deliver the tailored solutions you need with a service that is second to none.
* With an optimized free cooling solution
** LogiCool OnRak
Precision Air Conditioning (6-200kW)
A pioneer in precision air conditioning (PAC) with nearly 40 years’ experience, Airedale provides an adaptable range of products designed for critical applications where precise conditioning of air temperature and humidity is vital. The unit range includes cooling from 6-180kW* and each system maximises energy efficiency and uptime. Precision air conditioning systems are offered in a range of cooling options including DX, free cooling, chilled water and refrigerants R410A and R407C.
Comfort Cooling (2-77kW)
Our comfort products offer a wide choice of capacities and unit types to meet the needs of virtually any retail, commercial, health and leisure environment. Each solution is flexible and adaptable creating diminished operating costs and high level efficiency.
We have installations and controls strategies throughout some of the world’s largest retailers – guaranteeing uptime, maximizing efficiency and reduce running costs.
Condensers & Condensing Units (2.8-450kW)
A comprehensive range of condensers and condensing units enables customers to purchase a complete solution for a wide number of split system applications.
Tailored Solutions to Meet your Needs
No two applications are the same. Our wealth of experience allows us to provide customers with bespoke solutions that can be integrated into intuitive, optimised systems. Whether you need to hit a specific energy target or PUE; fit units into a difficult location or meet stringent sound targets for local planning; we will work with you to tailor the best system. Our engineers will be with you every step of the way providing a solution with performance you need – and more.
Have an Enquiry?
Speak to a technical expert +44 (0)113 239 1000 or email marketing@airedale.com.
Back to news section