Back to top

Join Airedale at DCD London 2012

Join Airedale at DCD London 2012

Date: 24th October 2012  |   Posted by: Airedale Team  |   Posted in: Press release

Airedale Air Conditioning, Leeds, UK, October 24, 2012

We are exhibiting at the 11th Annual DatacenterDynamics 2012 London conference at the Excel, ICC, 14-15 November 2012. DCD is one of the world’s leading data centre conference and exhibitions with over 2,000 visitors, 100 speakers, 70 technical presentations and 90 exhibitors.

Integrated, Efficient Data Centre Cooling Solutions on Stand 41

DEMO: OnRak™ 3-33kW

  • Two configurations: n (100% air volume); optional n+1 (75% air volume)
  • EC axial fans for ultimate efficiency: EER of 108 (n); 174 (n+1)
  • ‘Door open’ and ‘hot swappable’ fan management

View a demonstration of the OnRak™ ‘door open’ and ‘hot swappable’ fan management on Stand 41

NEW: InRak™ 10-60kW Chilled Water (CW) & DX

  • Providing in-row cooling via the shortest route with an EER up to 90.3 (n+1, CW, EC fan)
  • Up to 83% more cooling / m² and 66% energy saving per annum compared with conventional CRAC unit
  • ‘Hot swappable’ EC fan technology

View a DX unit on Stand 41

DEMO: ACIS™ Building Management Solution

  • Taking building management to another level, integrating building services from any manufacturer
  • 24/7 remote access and monitoring
  • Improved system operation
  • Better data, improved decisions, reduced running costs

Demonstrating on Stand 41

Airedale Presents

Title: ‘Better by design, exploring containment options to optimise every cooling kW’.

When and Where: Day 1 (14/11/12), Hall 4, 14:45 – 15.25

Who: George Hannah, Airedale Product Development Director

What: The presentation will look to address the many alternative cooling solutions available to you. It will demonstrate the benefits and constraints of your options and will propose optimised free-cooling solutions for each application type, using CFD modelling and actual site data to demonstrate best practice.

DCD 2012 Enquiries

If you have any DatacenterDynamics event queries, please telephone +44 (0)113 238 7817, or email

Back to news section