Back to top

New Airedale Ecotel™ Free Cool to help ISPs, telecoms and rail operators slash cooling energy cost

New Airedale Ecotel™ Free Cool to help ISPs, telecoms and rail operators slash cooling energy cost

Date: 29th June 2016  |   Posted by: Airedale Team  |   Posted in: Press release

Airedale Air Conditioning, Leeds, UK, June 29, 2016

Ecotel Free Cool

British cooling specialist Airedale International has launched a 100% free-cooling outdoor cabin cooler which offers substantial energy-saving potential compared with non free-cooling alternatives. The new system could save ISPs, telecoms and rail operators millions of pounds in energy costs.

The Ecotel™ Free Cool (5-15kW) is a compact, resilient outdoor cabin cooler designed for track-side side signalling applications, and switching and relay stations. The system is ideal for new installations or can be supplied as a retrofit which will convert an existing Airedale or other manufacturer’s unit.

Harnessing the benefit of low ambient UK temperatures (based on maximum summer outside ambient of 40°C, minimum winter ambient of -7.5°C, London, UK), a 10kW unit can provide free-cooling for 100% of the year with running costs of just £432.

The British manufacturer has significant experience in fan cooling applications, having supplied thousands of earlier generation Ecotel™ units to clients such as CTIL and Network Rail over past decades.

Designed for where floor space is limited or unavailable, the Ecotel™ Free Cool is quick and easy to install, utilising a secure and tamper proof mounting bracket system, and is easy to service with front component access and removable centrifugal EC fan.

Temperature sensors are mounted in the return side of the unit to monitor dry bulb conditions, and the Airedale controls interface allows unit performance to be maximised, including monitoring and control of room and exterior air temperatures. A - 48V DC unit supply option is also available.

To ensure customers can maintain units at peak operating capacity, Airedale also offers a range of training programmes developed in conjunction with key clients.

More information about the Ecotel™ Free Cool

Back to news section