Back to top

IT Cooling

AireTile™0.74 - 1.2 (m³/s)

  • EC Fan

The AireTile™ is a data centre, air flow management system developed to remove hotspots caused by high density servers and racks and improve the efficiency of aisle containment systems. If sufficient cool air is not supplied to server environments, hotspots can occur which reduces cooling efficiency and significantly increases operating costs.

Highly configurable to suit all data centres and load requirements, the AireTile™ system is installed directly in front of the server rack and easily integrates into the raised floor of a data centre. This makes it an ideal pre or retrofit solution for providing additional conditioned air to high density servers and problem areas within IT / data centre environments.

Units within the range are exempt from Ecodesign when applied in process cooling applications (i.e. data centres) Please refer to your Airedale account manager for full details

Efficiency

  • Active air distribution maximises cooling efficiency
  • Eliminates hotspots; cool air directly targets heat load at source
  • Variable fan speed for precise air flow control
  • Reduces system running costs
  • Perfect for high density server population

Flexibility

  • Easy installation; located in floor void in front of server rack
  • Multiple controls options
  • Units can be standalone or networked via intelligent controls
  • Two power supplies as standard

Resilience

  • Highly configurable to suit all data centres and load requirements
  • Integrated heavy duty floor grilles

Features

  • Perfect for high density server population
  • Easy installation; located in floor void in front of server rack
  • Variable fan speed for precise air flow control

Options

  • Four model types - offer different levels of functionality
  • Two fan types - Low air flow EC fan (<0.74m³/s) or high air flow EC fan (1.2m³/s)
  • Multiple controls options
  • Units can be standalone or networked via intelligent controls - Up to 64 units – model dependent
  • Two power supplies as standard - -0 (230V/1Ph/50Hz), -1 (220V/1Ph/60Hz)