Back to top

Comfort Cooling

CW

Chilled Water Cassette2kW - 12kW

  • Chilled Water

The chilled water cassette is designed to optimise energy efficiency and air distribution performance. It combines unsurpassed flexibility and quality with quiet operation and effective control.

A neat, compact unit, the cassette is both smart and unobtrusive. The smaller sized model measures just 600mm² and will fit into the space of a standard ceiling tile. The cassette provides a versatile solution for a wide range of commercial, retail and leisure applications where maintaining comfortable temperature control of the environment is essential. With a diverse choice of options in terms of heating, cooling and airflow, the cassette allows the optimum model to be selected.

Artus™ and Cassette units are fully Ecodesign compliant

  • 11 models with cooling capacities from 2 – 11kW
  • Available in 2 pipe and 4 pipe configurations
  • Efficient AC backward curved fan technology as standard
  • Low sound
  • Slimline, aesthetic design
  • Flexible heating and cooling options
  • Electric heating option (two pipe variant only)
  • Fire-resistant, high impact polystyrene fascia to sit flush with the standard ceiling tile
  • Electro-mechanical or infra-red control options for ease of operation and efficient, remote temperature and fan speed control
  • Easy installation and maintenance – all principal components accessible from below

Features


  • 11 models for flexibility in heating, cooling and air flow
  • Available in 2 pipe and 4 pipe configurations
  • Efficient AC backward curved fan technology
  • Low sound
  • Neat, compact design
  • Smart, unobtrusive
  • Fresh air connection

Options

  • Heating based on a LPHW heating coil
  • Electric heating (two pipe variant only)