Precision Air Conditioning
Air cooled | Water Cooled | DX | CW
Overview
The EasiCool™ is a quiet, efficient, indoor precision air conditioning unit that maintains a precisely controlled air conditioned environment within the smallest possible footprint (the EasiCool™ typically offers up to 8% more cooling per kW/m² than our previous generation system).
An excellent value, modular package that is easy to install, the EasiCool™ is ideal for small computer rooms and other critical applications where performance and reliability are essential and space is at a premium. Providing exceptional configuration flexibility, the EasiCool™ enables you to tailor unit selection to your specific application.
An extensive 374 models offer a choice of:
CW units within the range are exempt from Ecodesign, as are DX units when applied in process cooling applications (i.e. data centres). DX units within the range used in comfort cooling applications are non-Ecodesign compliant >12kW. Please refer to your Airedale account manager for full details