Back to top

Precision Air Conditioning

Air cooled | Free Cool

Ecotel™5-15kW

  • Air cooled
  • HFC R410A
  • Downflow
  • Scroll Compressor
  • Free Cool
  • EC Fan

The Ecotel™ is a self-contained, outdoor cabin cooler which has been specifically developed to cool outdoor cabins, shelters, computer rooms, re-locatable equipment buildings and telecom base stations.

Designed for where internal space is limited or unavailable, the Ecotel™ is quick and easy to install, utilising a secure mounting bracket system.

The system is ideal for new installations or can be supplied as a retrofit solution.

The Ecotel™ gives you the flexibility to optimise unit selection to match the considerations of your specific project.

Choose from:

  • Four case sizes
  • 4 modes of operation: Heating mode, Free Cooling mode, Concurrent Cooling mode, Mechanical Cooling mode
  • Five capacities: (5kW (single circuit), 8kW (single circuit), 11kW (single or dual circuit), 13kW (single or dual circuit), 15kW (dual circuit) – multiple units can be combined)
  • 80 models in the range
  • Wide operating range: Low Ambient Temperature Range: -40°C to +40°C (low ambient kit option), Standard Ambient Temperature Range: -20°C to +40°C, High Ambient Temperature Range: -20°C to +45°C (high ambient kit option)

  • Annual running costs of just £126
  • High efficiency components = increased EER
  • Optimised air flow
  • Utilises free-cooling whenever possible
  • Easy serviceability
  • Secure, tamper proof fixings

Standard

  • Fixed speed scroll compressors
  • Efficient EC evaporator fans
  • AC condenser fan
  • G4 filtration
  • Wide operating range
    • Standard Ambient Temperature Range: -20°C to +40°C
    • Low Ambient Temperature Range: -40°C to +40°C
    • High Ambient Temperature Range: -20°C to +45°C
  • Hydrophilic coated evaporator coil
  • Ambient weather louvres
  • Optimised evaporator fan control
  • R410A refrigerant
  • Return air temperature control
  • Electronic expansion valves
  • 230VAC air damper actuator – spring return
  • Remote display
  • High temperature alarm – cabin
  • Mains isolator
  • Tamper proof fixings
  • Power supply options:
    • 400V / 3Ph + N / 50Hz
    • 230V / 1Ph + N / 50Hz
    • 380V / 3Ph + N / 60Hz
    • 220V / 3Ph / 60Hz

Optional

  • -48VDC emergency backup
  • M5 filtration
  • Electric heating
  • Upgrade evaporator fans for higher ESP
  • EC condenser fan
  • High efficiency condenser coil
  • Compressor soft start
  • Remote temperature management
  • Refrigerant leak detection
  • Attend switch
  • Filter change switch
  • Phase rotation
  • Energy manager
  • Fire rated dampers
  • Humidity monitoring
  • BMS interface cards; pCO Web, Modbus
  • Anti-vandal cage
  • Fault code display