Back to top

IT Cooling

CW

OnRak™3kW – 35kW

  • Chilled Water
  • EC Fan

The OnRak™ server rack air conditioner is a resilient rear door heat exchanger, designed to manage high discharge temperatures directly from the server into the aisle space.

In dealing with the heat load closer to the source, the OnRak™ is highly efficient in both power usage and floor space and is ideal for targeting hot spots in medium to high density IT environments.

The OnRak™ has a slim configuration which adds only 200mm to the depth of the rack, reducing the cooling space claim whilst providing up to 35kW of cooling. The OnRak™ offers an expandable, adaptable chilled water cooling system that is extremely flexible. In any open aisle architecture it can easily be applied directly to a 42 – 48U rack or supplied with a mating frame to fit any manufacturer’s rack.

Units within the range are exempt from Ecodesign when applied in process cooling applications (i.e. data centres).Please refer to your Airedale account manager for full details

Efficiency

  • EC axial fans for ultimate efficiency: Energy Efficiency Ratio (EER) of 114.5 (n); 183.0 (n+1)
  • 88% energy saving p.a. with EC fan compared with conventional CRAC unit
  • Integration with a free cooling chiller for up to 50% energy savings

Flexibility

  • Variable speed fans for precise cooling between 3kW – 35kW
  • Flexible water connections maintain cooling when the door is open
  • Compact 200mm profile minimising space claim

Resilience

  • Hot swappable fans allowing fan assembly to be replaced while unit is running
  • Door open air flow management
  • Water detection and automatic isolation

Features

  • Efficient rear door heat exchanger with 200mm footprint
  • Two configurations: (n) 35kW cooling (100% air volume); optional (n+1) 30kW cooling (75% air volume)
  • Designed to fit 42 – 47U racks
  • Supplied with integrated rack or adapted to fit a customer specific rack, with simple connections
  • Pressure differential management – maintaining pressure in the rear of the rack within the server design envelope
  • Water detection and automatic isolation
  • Self-regulating constant flow control simplifies commissioning
  • High efficiency aluminium fin heat exchanger and integral coil guard

Options

  • n + 1 fan configuration for increased efficiency and uptime
  • Aisle pressure control managing pressure between the hot and cold aisle
  • Automatic transfer switch
  • Static transfer switch for instant power supply changeover
  • Isolating solenoid valves