Back to top

Condensers & Condensing Units

Air cooled | DX | R410A | R407C

Ultima™ Compact Condensing Unit30kW - 150kW

  • Air cooled
  • HFC R410A
  • Scroll Compressor
  • EC Fan
  • HFC R407C

Airedale’s range of air cooled compact condensing units offer cooling capacities of 30-450kW. The UCCU range is designed to be ultra quiet, extremely energy efficient and easy to install.

The UCCU range is at the forefront of market technology, the latest R410A variant utilises next generation DSH Scroll compressors - engineered to increase efficiency and deliver improved performance.

EER up to 3.39

Modular construction and improved range of options ensure there is a unit for every application. Developed with low sound levels as a key factor in its design, the Ultima Compact Condenser is ideally applicable to a variety of environments including including offices, retail, healthcare, leisure and data centres.

Units within these ranges are exempt from Ecodesign

  • 30kW to 450kW nominal THR capacities
  • Up to 30% increase in system efficiency with remote electronic expansion valve (REEV) option
  • Multiple scroll compressors provide staged capacity control enabling part load efficiencies to be increased
  • Next generation DSH Scroll Compressors (R410A)
  • Enhanced high efficiency condenser coils, ideally positioned to optimise airflow and heat transfer
  • Intelligent head pressure control allows the system to operate in ambient temperatures of -20°C
  • Suction and liquid line shut off valves for ease of installation and servicing


  • 105 models for configuration flexibility
  • Standard, Quiet and Super Quiet variants
  • Single and dual circuit variants
  • R407C or R410A refrigerants
  • Multiple scroll-compressors
  • EC fans (option)
  • Anti-vibration mounts (option)
  • Extended Height Fan Discharge Plenum (option)
  • Dual Maintainable Pressure Relief Valves (option)
  • Leak detection (option)




Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back




  • Related products

    • Condensing Units (CU)

      Condensing Units (CU)
      3kW - 50kW

    • Air Cooled Condensers & Dry Coolers

      Air Cooled Condensers & Dry Coolers
      12-165kW (R410A) 12-195kW (R410A) 11-105kW (R407C)

    • BluCube™

      BluCube™
      10-48kW