Back to top

Air Handling Units

Air cooled | Free Cool | CW

AireFlow™

  • Air cooled
  • HFC R410A
  • Chilled Water
  • Free Cool
  • Inverter Compressor
  • EC Fan
  • Adiabatic

Winner of ‘Datacentre Cooling Product of the Year’ in this year’s DCS (Data Centre Solutions) Awards the AireFlow™ is an innovative indirect adiabatic air handling unit, designed for use in data centre environments for optimal efficiency.

Available in five footprints between 100 and 440kW, the AireFlow™ is designed for roof and wall connections and requires minimal mechanical cooling, delivering huge free-cooling potential to significantly reduce operational costs.

No air mixing within the system prevents contaminants entering your data centre and eliminates the need for 100% DX back up cooling, which can be required in direct units if ambient air is contaminated and cannot be used.

Benefits

  • Modules can be configured up to 440kW
  • Minimal mechanical cooling required significantly decreases system running costs
  • Extensive free-cooling capability
  • No air mixing means 100% DX back up cooling is not necessary
  • Data centre is isolated from outdoor pollutants Integral fresh air inlet for pressurisation and air quality (optional feature), removes need for a separate AHU
  • PUE below 1.1 achievable through full free cooling
  • No requirement for internal AC units maximising IT footprint
  • Based on London, UK ambient temperatures, systems can achieve 100% free-cooling year round (operating inside the ASHRAE recommended envelope)
  • Water treatment unnecessary
  • Wetted media system means low water storage requirements and consumption
  • Low maintenance costs – minimal cleaning required

Features

  • N+1 redundancy
  • High efficiency EC fans with optimised control
  • Adiabatic saturated media with UV system sterilisation
  • Integrated fresh air inlet unit
  • G3 / G4 / F7 filtration
  • Iconographic display
  • Epoxy coated aluminium heat exchanger – highly efficient but robust against corrosion
  • Internal components rated at IP54 or above
  • Coated galvanised steel casing for corrosion protection
  • Air flow rates of between 3m³/s and 21m³/s achievable on a 220kW unit

Options

  • Available in five footprints between 100 and 440kW
  • Case sizes (H x L x W) 160kW – 4.1m x 5.0m x 2.3m; 220kW – 4.1m x 5.0m x 3.4m
  • Suitable for both wall and roof connections



Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back

  • Related products

    • Heat Recovery Units

      Heat Recovery Units

    • Bespoke AHUs

      Bespoke AHUs