Back to top

Comfort Cooling

Air cooled | Free Cool | DX

StoreMaster™50kW - 77kW

  • Air cooled
  • HFC R410A
  • Scroll Compressor
  • Free Cool
  • EC Fan
  • Heat Pump

Range of fully-packed / split system air conditioning units offers the flexibility of cooling or heating, with the addition of a highly efficient reverse cycle, dual circuit heat pump option. Designed for comfort cooling of superstore warehouses, department stores and other large retail outlets, the StoreMaster™ significantly reduces life cycle costs. Enhanced energy-efficient technology includes EC supply air fans; electronic expansion valves; R410A optimisation and 0-100% free-cooling.

High technology, modulating controls

StoreMaster™ utilises Airedale’s most advanced microprocessor software control scheme. The intelligent, modulating AireTronix microprocessor manages and self-optimises the system’s cooling / free cooling / heat pump cycles, all of which can be optimised via a user friendly, inbuilt display. The network-capable, fully-programmable controller can be integrated with a wide range of BMS protocols including Airedale BMS software; pCOWeb supervisory plug-in cards and other commonly-used protocols.

Compact and easy to install

The top unit return and supply air duct connections make the StoreMaster™ a compact and easy ‘plug and play’ system to install. Removable access panels and simple filter replacement enables easy access for both service and maintenance on all major components.

  • High sensible cooling capacity
  • Hydrophilic coils - all models
  • Small footprint and designed to support heavy ductwork
  • EER 7.5* at 20ºC (up to 27.1* at 10ºC)
  • 0 – 100% free-cooling
  • EC supply air fan
  • Reverse cycle, dual circuit heat pump option
  • Electronic expansion valves
  • Designed and optimised for R410A
  • Modulating AireTronix controls with remote access
  • Pre-charged (packaged unit) and leak tested

Features

  • ETL listed: Energy Technology List (models featuring an inverter-driven condenser fan and return air fan)
  • Cooling and heat pump variants
  • 57 - 75kW heating capacity with reverse cycle (dual circuit heat pump variant only)
  • Packaged or split modules (evaporator / condenser)
  • Tandem scroll compressors on a single circuit for improved efficiency at part load (cooling-only version)

Options

  • Reverse cycle, dual circuit heat pump option offers seasonal cooling or heating capabilities
  • Factory-fitted and speed controllable return air fan eliminates need for a separate customer installed duct fan and improves commissioning set-up
  • Inverter-driven condenser fan and return air fan
  • Constant supply/return air volume control increases filter life and reduces commissioning set up times
  • Enthalpy control sensors prevent high humidity fresh air entering the conditioned space
  • Air quality sensor analyses quality of the air and measures contamination by polluting gases
  • Refrigerant leak detection system allowing leaks to be readily detected in compliance with F-gas regulation
  • Compressor electronic soft start minimises compressor current on start up




Make an Enquiry

Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

+44 (0)113 239 1000

Request call back
  • Providing your email address means you will receive occasional news about Airedale innovations, products and services before anyone else, we will never share or sell your details to third parties and you can easily unsubscribe at any time.


  • Related products

    • Artus™ Hybrid Fan Coil

      Artus™ Hybrid Fan Coil
      1.9kW - 2.4kW

    • Chilled Water Cassette

      Chilled Water Cassette
      2kW - 11kW