Back to top

Helix™
Integrated, Intelligent Controls

Developed in house from the ground up by a team of dedicated controls engineers using cutting edge controls hardware.

We use our unrivalled experience to deliver accurate, efficient and safe control, all built into Airedale products as standard.

Our controls systems operation is tested and verified in Airedale’s state of the art research and development test centre.


People Who Viewed This Also Viewed...

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

  • SmartCool™ Inverter Compressor

    SmartCool™ Inverter Compressor
    5-83kW

  • AireTile™

    AireTile™
    0.74 - 1.2 (m³/s)

  • OnRak™

    OnRak™
    3kW – 35kW

  • InRak™

    InRak™
    10kW – 67kW


Airedale ICON™ Air Conditioning Controls

Designed to perform, our adaptable controls solutions give you complete power over your HVAC units.