Back to top

Precision Air Conditioning

Air cooled | Free Cool

Ecotel™ DX5-15kW

  • Air cooled
  • Downflow
  • Scroll Compressor
  • Free Cool
  • EC Fan
  • HFC R407C

The Ecotel™ is a self-contained, outdoor cabin cooler which has been specifically developed to cool outdoor cabins, shelters, computer rooms, re-locatable equipment buildings and telecom base stations.

Designed for where floor space is limited or unavailable, the Ecotel™ is quick and easy to install, utilising a secure mounting bracket system. Four model sizes are available as part of the Ecotel™ range, 5kW, 8kW, 12kW, and 15kW.

The unit utilises single or dual systems to provide one, two or three stages of cooling (dependent on unit selection) in addition to its standard free-cooling capabilities. Large surface area coils are ideally positioned to optimise airflow and heat transfer.

Five models (5 – 15kW) offer a choice of:

  • Emergency 48V DC cooling option
  • Secure, tamper-proof fixings
  • Extra quiet operating mode option
  • Downflow configuration
  • Backward curved centrifugal fans
  • Hermetic scroll compressors
  • Large surface area coils
Units <12kW are fully compliant with Ecodesign Lot 10. Units >12kW are exempt from Ecodesign when applied in process cooling applications (i.e. data centres, telecoms etc). Units >12kW within
the range applied in comfort cooling applications are non-Ecodesign compliant. FreeCool units within the range are exempt from Ecodesign. Please refer to your Airedale account manager for full details

    • 100% free-cooling only mode for up to 93.6% of the year (UK)
    • Up to 70% energy saving with free-cooling mode
    • Single or dual system offer up to three stages of cooling

    Features

    • Secure, tamper-proof fixings
    • Upflow configuration
    • Backward curved centrifugal fans
    • Hermetic scroll compressors
    • Large surface area coils

    Options

    • Five models (5 – 15kW)
    • Emergency 48V DC cooling option
    • Extra quiet operating mode option
    • Modular Option - The free-cooling fan and filter box section can be fitted for low ambient locations with the option to retrofit the DX compressor/condenser section (if required) at a later date, e.g. REB moved to hotter climate.



    Make an Enquiry

    Thank you for visiting this page of our website. If you wish to enquire about this product or have a forthcoming air conditioning requirement, please complete the form below and one of our experienced team will be in touch to address your query. (We always try to respond within 24 hours, excluding weekends and bank holidays).

    Alternatively, if you would like to speak to someone, you can call us directly on the number below, or request a callback and one of our team will get in touch as soon as possible.

    +44 (0)113 239 1000

    Request call back




  • Related products

    • AireWall™ Fan Wall

      AireWall™ Fan Wall

    • Ecotel™

      Ecotel™
      5-19kW

    • SmartCool™ Inverter Compressor

      SmartCool™ Inverter Compressor
      5-83kW

    • Ecotel™ FreeCool Fan Box

      Ecotel™ FreeCool Fan Box
      5-32kW