Back to top

Data Centres

We are now living on a planet that runs on data.  Connectivity underpins everything we do and the data centre industry is constantly evolving to keep up with not only demand, but also its environmental responsibilities.

At one end of the scale, data centres are getting larger, putting pressure on natural resources and supply chains.  At the other end, technology advancements like AI are moving data processing nearer to the source, creating the need for flexible and powerful edge solutions.

With this growth comes responsibility.  As data centres consume an increasing share of natural resources, the industry must work together with its supply chain to minimise its impact on the environment without compromising on availability.

Challenges

From small computer rooms to hyperscale, Airedale have an unrivalled pedigree in providing flexible, high efficiency data center cooling solutions. Our systems approach and ability to combine hardware and software ensures that your data centre works smarter, not harder, to give you more cooling for less power and ensure a stable environment and availability 24/7.


Data Centre Products

Showing results 1 - 8 of 8

  • AireWall™ Fan Wall

    AireWall™ Fan Wall

    AireWall™ is a new low energy, high density cooling solution for mission-critical environments.

    Mark for comparison

  • SmartCool™

    SmartCool™
    11-233kW

    High efficiency unit providing precise, reliable climate control. 150 downflow models, 8 system types, in 10 case sizes

    Mark for comparison

  • SmartCool™ Inverter Compressor

    SmartCool™ Inverter Compressor
    5-83kW

    Versatile, inverter compressor technology enabling exact control & superior efficiency

    Mark for comparison

  • InRak™

    InRak™
    10kW – 67kW

    High performance in row IT cooling solution which provides industry-leading cooling for its footprint from 10kW – 67kW with an EER up to 108.03

    Mark for comparison

  • InRak™ 300mm

    InRak™ 300mm
    8kW - 36kW

    Precise and high performance 300mm in-row cooling solution which offers industry leading server rack cooling efficiency for its capacity.

    Mark for comparison

  • OnRak™

    OnRak™
    3kW – 35kW

    The OnRak™ server rack air conditioner is a resilient rear door heat exchanger, designed to manage high discharge temperatures

    Mark for comparison

  • DeltaChill™ & DeltaChill™ FreeCool

    DeltaChill™ & DeltaChill™ FreeCool
    110kW - 1010kW

    Energy efficient air cooled R410A scroll chiller offering free cool and wide span of cooling capacities

    Mark for comparison

  • TurboChill™ & TurboChill™ FreeCool

    TurboChill™ & TurboChill™ FreeCool
    200kW - 1830kW

    Air cooled R134a / R1234ze high efficiency, high capacity chiller with Turbocor compressor

    Mark for comparison

Showing results 1 - 8 of 8


Find out how we can solve your Data Centre challenges