Chilled Water Cassette

Chilled Water Cassettes

The chilled water cassette is designed to optimise energy efficiency and air distribution performance. It combines unsurpassed flexibility and quality with quiet operation and effective control.

Compact: The smaller model fits into the space of a standard ceiling tile
Flexible heating and cooling options
11 models available
Low noise

A neat, compact unit, the chilled water cassette is both smart and unobtrusive. The smaller sized model measures just 600mm² and will fit into the space of a standard ceiling tile. The cassette provides a versatile solution for a wide range of commercial, retail and leisure applications where maintaining comfortable temperature control of the environment is essential. With a diverse choice of options in terms of heating, cooling and airflow, the cassette allows the optimum model to be selected.

Features

  • 11 models with cooling capacities from 2 – 12kW
  • Available in 2 pipe and 4 pipe configurations
  • Efficient AC backward curved fan technology as standard
  • Low sound
  • Slimline, aesthetic design
  • Flexible heating and cooling options
  • Fire-resistant, high impact polystyrene fascia to sit flush with the standard ceiling tile
  • Electro-mechanical or infra-red control options for ease of operation and efficient, remote temperature and fan speed control
  • Easy installation and maintenance – all principal components accessible from below

Options

  • Heating based on a LPHW heating coil
  • Electric heating (two pipe variant only)

Contact Us For More Information