Ecotel™ DX
The Ecotel™ is a self-contained, outdoor cabin cooler which has been specifically developed to cool outdoor cabins, shelters, computer rooms, re-locatable equipment buildings and telecom base stations.
Designed for limited floorspace
Quick and easy to install
Up to 70% energy saving with free-cooling
Four model sizes available
Designed for where floor space is limited or unavailable, the Ecotel™ is quick and easy to install, utilising a secure mounting bracket system. Four model sizes are available as part of the Ecotel™ range, 5kW, 8kW, 12kW, and 15kW.
The unit utilises single or dual systems to provide one, two or three stages of cooling (dependent on unit selection) in addition to its standard free-cooling capabilities. Large surface area coils are ideally positioned to optimise airflow and heat transfer.
Units <12kW are fully compliant with Ecodesign Lot 10. Units >12kW are exempt from Ecodesign when applied in process cooling applications (i.e. data centres, telecoms etc). Units >12kW within
the range applied in comfort cooling applications are non-Ecodesign compliant. FreeCool units within the range are exempt from Ecodesign. Please refer to your Airedale account manager for full details