TurboChill™ Water Cooled
The TurboChill™ Water Cooled is a high capacity, water-cooled, single circuit AC chiller.
Exceptional ESEER values of up to 9.28.
Extremely silent operation
Latest compressor engineering
Revolutionary new compact evaporator and condenser heat exchanger technology
Units within this range are Ecodesign compliant for both process (SEPR) and comfort cooling (SSCEE) applications. Please refer to the technical manual, website, or your Airedale account manager for full details
With 3 module variants, including the R1234ze TG310 range which has been specifically developed for use with the low Global Warming Potential (GWP) refrigerant R1234ze, the TurboChill™ Water Cooled Air Conditioning Chiller utilises the latest compressor engineering and benefits from revolutionary new compact evaporator and condenser heat exchanger technology.
- 3 module variants (R134a TT300 & TT350, R1234ze TG310)
- 368kW – maximum capacity per module
- Scalable modular design – enables easy augmentation and reduces space claim
- 1 compact case size – 2000mm (H) x 1000m (W) x 1956mm (L)
- Extremely silent operation. 2 sound variants; regular quiet (R) and extra quiet (X)
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
TurboChill Water Cooled | 200 – 2000kW | 5.6 | 8.7 | R134a (TT300, TT350)
R1234ze (TG310) |
Oil free Centrifugal compressors
|
Single
Dual |