Ultima™ Water Cooled
The Ultima™ Water Cooled (UWC) is some of the most advanced chillers ever produced by Airedale, thanks to our on-going programme of extensive development and technical innovation.
Energy efficient with low sound levels
Designed with cost effectiveness and the environment in mind
Compact unit footprint
Multiple scroll compressors offer staged capacity control
The range has been designed specifically for use in plant room applications with energy efficiency, low sound levels, cost effectiveness and the environment in mind.
Low Sound Levels
Airedale International Air Conditioning recognises that noise pollution is a very important issue in today’s populated environments, with many urban areas having already introduced strict noise pollution regulations. The UWC has been developed with low sound levels as a key factor in design.
Units within this range are non-Ecodesign compliant but can be used in process applications that are above >12°C supply water temperature, as these fall outside the Ecodesign parameters. Please refer to your Airedale account manager for full details.
Chiller | Capacity | Max EER | Max ESEER | Refrigerant | Compressor Type | Circuits |
Ultima Water Cooled | 75 – 450kW | 4.3 | R407C | Scroll compressor | Dual |