Chilled Water Cassette

Ductless Mini-Split Ceiling Cassettes

Ductless mini-split ceiling cassettes are the perfect solution for today’s concerns for energy efficiency and comfort. Designed for quiet operation above suspended ceilings, the cassettes are ideal for classrooms, offices, laboratories, conference rooms or any environment where space is at a premium and low noise is essential.  Depending on the needs of the space these units provide the flexibility of cooling, heating or both. This versatility eliminates compromising architecture or design and cost savings are often realized during building updates, as existing piping and/or wiring can frequently be used.

Available with Modine Controls System to maximize efficiency and operation. Compatible with all major Building Management Systems such as BacNET and LonWorks.

Ductless mini-split ceiling cassettes are the perfect solution for today’s concerns for energy efficiency and comfort. Designed for quiet operation above suspended ceilings, the cassettes are ideal for classrooms, offices, laboratories, conference rooms or any environment where space is at a premium and low noise is essential.  Depending on the needs of the space these units provide the flexibility of cooling, heating or both. This versatility eliminates compromising architecture or design and cost savings are often realized during building updates, as existing piping and/or wiring can frequently be used.

Available with Modine Controls System to maximize efficiency and operation. Compatible with all major Building Management Systems such as BacNET and LonWorks.

Features & Benefits

  • Environmentally-friendly R-410A air conditioning and heat pump models
  • Zoned control flexibility, which greatly reduces energy costs
  • Noise levels so low that those in the room won’t know the unit is running
  • Units fit easily into new or existing buildings
  • Branch duct knock-outs built-in to connect to remote outlets
  • Fresh air knock-outs for ducted outside air connections
  • Control transformer 230V/1Ph to 24V
  • Built-in condensate pump to transport all moisture to local drain

Available Models:

  • DX Cooling, 5 models sized available
  • Heat Pump, 5 models sized available
  • Chilled water cooling, 6 models sized available

Options

  • Lightweight galvanized sheet steel with integral fan mounting rails for added strength
  • Internal fire resistant foam insulation for both thermal and acoustic insulation
  • Micro-processor controller with infrared transmitter enabling room conditions to be maintained at a user-defined set point
  • Carel® Microprocessor controls and network card allow units to be connected to a building management system
  • Hot water heating or electric heat can be provide by factory installed
  • Condensate pump and check valve are fitted to carry condensate water out of the unit and stop water from slowing back in tot eh condensate tray
  • Backward curved centrifugal fans are statically and dynamically balanced for quiet operation
  • Hot water coil freeze protection sensor – when the sensor detects a freeze up condition it will force the flow control valve open and prevent the fan from running
  • Disconnect switch allow the unit to be disconnected from the power supply prior to maintenance
  • Modine Controls System
  • Mechanical and digital thermostats
  • Valve packages for chilled water and hot water models

Accessories

  • Fresh air duct collars
  • Supply air duct collars

Send to Modine Rep locator

More information coming soon

Contact Us For More Information