Microchannel Condensers
With microchannel coil technology optimised for R410A refrigerant, the new air cooled Microchannel Condenser range has been designed to optimise performance and ensure the lowest possible life cycle costs.
Increased heat transfer for increased efficiency
A more environmentally friendly and cost effective solution
Temperature range of -20°C up to 52°C
Temperature ranges down to -32°C with a low ambient kit
Microchannel condensers deliver increased heat transfer for increased efficiency, whilst the coil occupies a smaller volume, lowering condenser coil refrigerant charge by up to 75%. As such they provide a more environmentally friendly and cost effective solution for split HVAC systems.
Features
- 12 – 165kW nominal cooling capacity
- Vertical or horizontal air discharge
- Single circuit
- 16 models, 5 case sizes
- Designed and optimised for R410A refrigerant
- AC axial fans with optional EC fan technology for more efficiency at part load
- Epoxy coated for corrosion protection and therefore longer life expectancy
- Temperature range of -20°C up to 52°C with extended temperature ranges down to -32°C with a low ambient kit, and down to – 40°C with an extra low ambient kit.
- Equipped with the latest controls developed by Airedale to facilitate automation and
optimisation of the system.
Units within the range are exempt from Ecodesign