AireTile™
The AireTile™ is a data centre, air flow management system developed to remove hotspots caused by high density servers and racks and improve the efficiency of aisle containment systems.
Highly configurable to suit all data centres and load requirements
Active air distribution maximises cooling efficiency
Perfect for high density server population
Easy installation
Units within the range are exempt from Ecodesign when applied in process cooling applications (i.e. data centres) Please refer to your Airedale account manager for full details
If sufficient cool air is not supplied to server environments, hotspots can occur which reduces cooling efficiency and significantly increases operating costs.
Highly configurable to suit all data centres and load requirements, the AireTile™ system is installed directly in front of the server rack and easily integrates into the raised floor of a data centre. This makes it an ideal pre or retrofit solution for providing additional conditioned air to high density servers and problem areas within IT / data centre environments.
.
Efficiency
- Active air distribution maximises cooling efficiency
- Eliminates hotspots; cool air directly targets heat load at source
- Variable fan speed for precise air flow control
- Reduces system running costs
- Perfect for high density server population
Flexibility
- Easy installation; located in floor void in front of server rack
- Multiple controls options
- Units can be standalone or networked via intelligent controls
- Two power supplies as standard
Resilience
- Highly configurable to suit all data centres and load requirements
- Integrated heavy duty floor grilles
Features
- Perfect for high density server population
- Easy installation; located in floor void in front of server rack
- Variable fan speed for precise air flow control
Options
- Four model types – offer different levels of functionality
- Two fan types – Low air flow EC fan (<0.74m³/s) or high air flow EC fan (1.2m³/s)
- Multiple controls options
- Units can be standalone or networked via intelligent controls – Up to 64 units – model dependent
- Two power supplies as standard – -0 (230V/1Ph/50Hz), -1 (220V/1Ph/60Hz)