Global Facilities
Airedale by Modine is a global critical cooling specialist, with the technology and expertise to meet the specific operational demands of the thriving industries we serve, including data centers, healthcare, telecommunications, pharmaceuticals and beyond.
Airedale Global Facilities
USA
Rockbridge
100,000 ft² facility
- Air and Dry Cooler testing capability
- Supports testing at 2200kW / 626TRup
- Production: Chillers
Grenada
800,000 ft² manufacturing plant
- CRAH/fan wall testing up to 500kW, scalable to 1MW
- Two test chambers with electric heat to accurately simulate data center loads
- Production: CRAHs, Fan Walls & CDUs
Canada
Calgary
Two facilities spanning over 380,000 ft²
- Production: Data Center AHUs
United Kingdom

- Service, Spares, R&D, Tech Support & Engineering
- Four specialised test chambers: three for performance testing and one for acoustic analysis
- Production: Chillers

In 2024 we invested in a 315,000 ft² facility, to assist with the manufacturing of our Precision AC and Small Systems units.
- Bespoke test chamber for Fan Wall performance analysis
- Production: Chillers, Fan Walls & CDUs
Consett
58,000 ft² facility
- AHU Spares, AHU Engineering & Service
- Production: AHUs
Spain
Guadalajara
450,000 ft² manufacturing facility
- Test center capable of testing CRAC/CRAHs up to 120kW
- Production: CRAHs, Fan Walls * CDUs
Dubai
UAE Airedale office
International Sales Office
India
Chennai
This facility will manufacture advanced cooling technologies that meet the specific operational demands of data centers worldwide.

OUR HISTORY
Airedale by Modine have over 50 years’ experience and are proud to continue an ongoing legacy of innovation and excellence.

TEST CENTERS
Airedale by Modine have invested in a multi-million pound 1,323m2 purpose-built facility that sets the standard as one of the most advanced air conditioning product testing centers of its kind, and one of the biggest in Europe.

WHO WE ARE
At Airedale by Modine, we believe that air conditioning has a critical role to play in an increasingly connected world. We also passionately believe that air conditioning equipment must play a responsible part in an era where sustainability is key to the preservation of our planet.