Airedale by Modine Releases Modular AHU for UK Market
Airedale by Modine™ launches Barkell™ Modular AHU – a maximum efficiency, shorter lead-time, scalable AHU
Airedale by Modine, the critical cooling specialists has today announced the introduction of the Barkell™ Modular air handling unit (AHU), a scalable, pre-configured AHU designed to serve UK-based commercial and industrial clients seeking a modular AHU solution with a faster turnaround time. It is available in nine pre-selected sizes, with capacities of up to 6.5m3/s.
The Barkell Modular AHU has been designed with lead time, sustainability and scalability as a priority, and will serve UK customers seeking an efficient solution without the complexities of a bespoke design. It has pre-wired controls to reduce installation time onsite, and is fitted with ISO ED 16890 quality filters to offer the best protection against low particulate matter, for enhanced indoor air quality. The low noise design ensures that application-specific acoustic requirements are met.
Sustainably designed, Barkell Modular AHUs offer heat recovery of up to 90% and have EC fans fitted as standard, delivering maximum air flow performance with a significant reduction in energy consumption in comparison with equivalent AC fans. CIBSE TM65 calculations are available on request for all Barkell AHUs.
Jonathan Matthews, Commercial Director (AHUs) at Airedale by Modine said,
“The Barkell Modular AHU is designed to serve customers who are keen to move from quotation to deployment at pace. The pre-configured solution comes with a range of component options to suit different applications and its modular design allows customers to adjust options in line with project specific requirements.”
The Barkell Modular AHU is optimised for multiple coil, filter and heat recovery permutations and serves a wide range of commercial and industrial applications.
Click here for more information about the Barkell Modular AHU range.
Ends
About Modine
For more than 100 years, Modine has solved the toughest thermal management challenges for mission-critical applications. Our purpose of Engineering a Cleaner, Healthier World™ means we are always evolving our portfolio of technologies to provide the latest heating, cooling, and ventilation solutions. Through the hard work of more than 11,000 employees worldwide, our Climate Solutions and Performance Technologies segments advance our purpose with systems that improve air quality, reduce energy and water consumption, lower harmful emissions, enable cleaner running vehicles, and use environmentally friendly refrigerants. Modine is a global company headquartered in Racine, Wisconsin (U.S.), with operations in North America, South America, Europe, and Asia. For more information about Modine, visit modine.com.
Media Contacts:
UK: Nicola Ware | E: [email protected] | Tel: +44 113 2391000